1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hybrid TAC Mill EVH Insert (Part Number)

Hybrid TAC Mill EVH Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 497.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For multi-functional machining of steel and aluminum alloy

 
Part Number
XVGT06H205EC-MJ-AH730
XVGT06H205EP-MJ-AH730
XVGT06H205FC-AJ-DS1200
XVGT06H205FP-AJ-DS1200
XVGT07X305EC-MJ-AH730
XVGT07X305EP-MJ-AH730
XVGT07X305FC-AJ-DS1200
XVGT07X305FP-AJ-DS1200
XVGT09X405EC-MJ-AH730
XVGT09X405EP-MJ-AH730
XVGT09X405FC-AJ-DS1200
XVGT09X405FP-AJ-DS1200
XXGT06H205FC-AJ-DS1200
XXGT06H205FP-AJ-DS1200
XXGT07X305FC-AJ-DS1200
XXGT07X305FP-AJ-DS1200
XXGT09X408FC-AJ-DS1200
XXGT09X408FP-AJ-DS1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material No. of Usable Corners Grade Classification Material Type Honing Size A
(mm)
Size B
(mm)
Applicable TAC Mill Dimension T
(mm)
Dimension rε
(mm)

฿ 497.29

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron1CoatingAH730Available6.25EVH2.50.5

฿ 497.29

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron1CoatingAH730Available6.25.3EVH2.50.5

฿ 546.87

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA6.25EVH2.50.5

฿ 546.87

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA6.25.3EVH2.50.5

฿ 533.57

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron1CoatingAH730Available7.16.1EVH30.5

฿ 509.62

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron1CoatingAH730Available7.16.4EVH30.5

฿ 583.76

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA7.16.1EVH30.5

฿ 583.76

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA7.16.4EVH30.5

฿ 566.83

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron1CoatingAH730Available98.2EVH40.5

฿ 566.83

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron1CoatingAH730Available98.2EVH40.5

฿ 623.67

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA98.2EVH40.5

฿ 623.67

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA98.2EVH40.5

฿ 546.87

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA--EXH--

฿ 546.87

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA--EXH--

฿ 583.76

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA--EXH--

฿ 583.76

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA--EXH--

฿ 623.67

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA--EXH--

฿ 623.67

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Non-Ferrous Metal-DLC CoatedDS1200NA--EXH--

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Clearance Angle Others Precision G
No. of Units Ordered(Pcs) 10