(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For multi-functional machining of steel and aluminum alloy
Part Number |
---|
XVGT07X305EC-MJ-AH730 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Grade Classification | Material Type | Honing | Size A (mm) | Size B (mm) | Applicable TAC Mill | Dimension T (mm) | Dimension rε (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 533.57 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | 7.1 | 6.1 | EVH | 3 | 0.5 |
Loading...
Shape (First Character in Model Number) | Others | Clearance Angle | Others | Precision | G |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part XVGT07X305EC-MJ-AH730 in the Hybrid TAC Mill EVH Insert series.
Part Number |
---|
XVGT06H205EP-MJ-AH730 |
XVGT06H205FC-AJ-DS1200 |
XVGT06H205FP-AJ-DS1200 |
XVGT07X305EP-MJ-AH730 |
XVGT07X305FC-AJ-DS1200 |
XVGT07X305FP-AJ-DS1200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | No. of Usable Corners | Grade Classification | Material Type | Honing | Size A (mm) | Size B (mm) | Applicable TAC Mill | Dimension T (mm) | Dimension rε (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 497.29 | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | 6.2 | 5.3 | EVH | 2.5 | 0.5 | ||
฿ 546.87 | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | 6.2 | 5 | EVH | 2.5 | 0.5 | ||
฿ 546.87 | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | 6.2 | 5.3 | EVH | 2.5 | 0.5 | ||
฿ 509.62 | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel / Cast Iron | 1 | Coating | AH730 | Available | 7.1 | 6.4 | EVH | 3 | 0.5 | ||
฿ 583.76 | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | 7.1 | 6.1 | EVH | 3 | 0.5 | ||
฿ 583.76 | 10 Piece(s) | 15 Day(s) | Non-Ferrous Metal | - | DLC Coated | DS1200 | NA | 7.1 | 6.4 | EVH | 3 | 0.5 |
How can we improve?
How can we improve?