(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: S (Square)/T (Equilateral triangle), Relief angle: P (11°), For milling, insert for former products
Part Number |
---|
SEKR1504AFSR-MJ-T3130 |
TPMN110304TN-NS740 |
TPMN110308TN-NS740 |
TPMN160308TN-NS740 |
TPMN160312TN-NS740 |
TPMN220408TN-NS740 |
TPMN220412TN-NS740 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape (First Character in Model Number) | Clearance Angle | No. of Usable Corners | Grade Classification | Material Type | Precision |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 808.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | S (Square) | E (20°) | 4 | Coating | T3130 | K | ||
฿ 222.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | T (Triangular) | P (11°) | 3 | Cermet | NS740 | M | ||
฿ 234.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | T (Triangular) | P (11°) | 3 | Cermet | NS740 | M | ||
฿ 293.00 | TGY MILLING INSERTS | 10 Piece(s) | 20 Day(s) | T (Triangular) | P (11°) | 3 | Cermet | NS740 | M | ||
฿ 293.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | T (Triangular) | P (11°) | 3 | Cermet | NS740 | M | ||
฿ 525.00 | TGY MILLING INSERTS | 10 Piece(s) | 10 Day(s) | T (Triangular) | P (11°) | 3 | Cermet | NS740 | M | ||
฿ 525.00 | TGY MILLING INSERTS | 10 Piece(s) | 20 Day(s) | T (Triangular) | P (11°) | 3 | Cermet | NS740 | M |
Loading...
Work Material | Steel | Honing | Available | No. of Units Ordered(Pcs) | 10 |
---|
How can we improve?
How can we improve?