1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for TPO/EPO Type 07/18 Cutters for Square Shoulder Milling, AOMT/AOGT Type 07/18 (Part Number)

Insert for TPO/EPO Type 07/18 Cutters for Square Shoulder Milling, AOMT/AOGT Type 07/18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 482.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square single-sided specifications insert, 2 corners can be used. [Features]·MJ type and AJ type breakers are set. Setting material: AH725, AH140, KS05F. ·Insert for TungRec TPO/EPO07, 18 type cutter for right angle shoulder milling. ·MJ type: General purpose. It balances cutting quality and strength. AJ type: For aluminum machining. [Applications]·For right angle shoulder milling.

 
Part Number
AOGT070204PDFR-AJ-KS15F
AOGT180504PDFR-AJ-KS15F
AOGT180508PDFR-AJ-KS15F
AOMT070202PDPR-MJ-AH140
AOMT070202PDPR-MJ-AH725
AOMT070204PDPR-MJ-AH140
AOMT070204PDPR-MJ-AH725
AOMT070208PDPR-HJ-AH140
AOMT070208PDPR-HJ-AH725
AOMT070208PDPR-MJ-AH140
AOMT070208PDPR-MJ-AH725
AOMT070216PDPR-MJ-AH140
AOMT070216PDPR-MJ-AH725
AOMT180508PDPR-MJ-AH140
AOMT180508PDPR-MJ-AH725
AOMT180516PDPR-MJ-AH140
AOMT180516PDPR-MJ-AH725
AOMT180524PDPR-MJ-AH140
AOMT180524PDPR-MJ-AH725
AOMT180532PDPR-MJ-AH140
AOMT180532PDPR-MJ-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Size B
(mm)
Insert Shape Usable Cutter Dimension T
(mm)
Dimension rε
(mm)

฿ 611.60

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Non-Ferrous MetalCarbideKS15FGNA8.14.7Figure 3EPO07 TPO072.30.4

฿ 704.34

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Non-Ferrous MetalCarbideKS15FGNA19.810.8Figure 2EPO18 TPO186.10.4

฿ 704.34

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Non-Ferrous MetalCarbideKS15FGNA19.710.8Figure 2EPO18 TPO186.10.8

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable84.7Fig. 1EPO07 TPO072.30.2

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable84.7Fig. 1EPO07 TPO072.30.2

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable84.7Fig. 1EPO07 TPO072.30.4

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable84.7Fig. 1EPO07 TPO072.30.4

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable8.84.9Figure 2EPO07 TPO072.40.8

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable8.84.9Figure 2EPO07 TPO072.40.8

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable84.7Fig. 1EPO07 TPO072.30.8

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable84.7Fig. 1EPO07 TPO072.30.8

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable84.7Fig. 1EPO07 TPO072.31.6

฿ 482.20

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable84.7Fig. 1EPO07 TPO072.31.6

฿ 621.88

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable19.510.7Fig. 1EPO18 TPO185.60.8

฿ 626.48

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable19.510.7Fig. 1EPO18 TPO185.60.8

฿ 621.88

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable19.510.7Fig. 1EPO18 TPO185.61.6

฿ 621.88

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable19.510.7Fig. 1EPO18 TPO185.61.6

฿ 621.88

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable19.510.7Fig. 1EPO18 TPO185.62.4

฿ 644.86

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable19.510.7Fig. 1EPO18 TPO185.62.4

฿ 621.88

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable19.510.7Fig. 1EPO18 TPO185.63.2

฿ 621.88

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable19.510.7Fig. 1EPO18 TPO185.63.2

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle Others No. of Usable Corners 2
No. of Units Ordered(Pcs) 10