1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for TPO/EPO Type 07/18 Cutters for Square Shoulder Milling, AOMT/AOGT Type 07/18 (Part Number)

TGY MILLING INSERTS

Insert for TPO/EPO Type 07/18 Cutters for Square Shoulder Milling, AOMT/AOGT Type 07/18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 482.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square single-sided specifications insert, 2 corners can be used. [Features]·MJ type and AJ type breakers are set. Setting material: AH725, AH140, KS05F. ·Insert for TungRec TPO/EPO07, 18 type cutter for right angle shoulder milling. ·MJ type: General purpose. It balances cutting quality and strength. AJ type: For aluminum machining. [Applications]·For right angle shoulder milling.

 
Part Number
AOMT180508PDPR-MJ-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Size B
(mm)
Insert Shape Usable Cutter Dimension T
(mm)
Dimension rε
(mm)

฿ 626.48

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable19.510.7Fig. 1EPO18 TPO185.60.8

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) A (85° Parallelogram) Clearance Angle Others No. of Usable Corners 2
No. of Units Ordered(Pcs) 10

Please check the type/dimensions/specifications of the part AOMT180508PDPR-MJ-AH725 in the Insert for TPO/EPO Type 07/18 Cutters for Square Shoulder Milling, AOMT/AOGT Type 07/18 series.

Products with similar specification

Part Number
AOMT070202PDPR-MJ-AH140
AOMT070202PDPR-MJ-AH725
AOMT070204PDPR-MJ-AH140
AOMT180516PDPR-MJ-AH140
AOMT180516PDPR-MJ-AH725
AOMT180524PDPR-MJ-AH140
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Size A
(mm)
Size B
(mm)
Insert Shape Usable Cutter Dimension T
(mm)
Dimension rε
(mm)

฿ 482.20

10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable84.7Fig. 1EPO07 TPO072.30.2

฿ 482.20

10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable84.7Fig. 1EPO07 TPO072.30.2

฿ 482.20

10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable84.7Fig. 1EPO07 TPO072.30.4

฿ 621.88

10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable19.510.7Fig. 1EPO18 TPO185.61.6

฿ 621.88

10 Piece(s) 40 Day(s) Steel / Cast Iron / Difficult-To-Cut MaterialsCoatingAH725MAvailable19.510.7Fig. 1EPO18 TPO185.61.6

฿ 621.88

10 Piece(s) 40 Day(s) Stainless SteelCoatingAH140MAvailable19.510.7Fig. 1EPO18 TPO185.62.4