(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square single-sided specifications insert, 2 corners can be used. [Features]·MJ type and AJ type breakers are set. Setting material: AH725, AH140, KS05F. ·Insert for TungRec TPO/EPO07, 18 type cutter for right angle shoulder milling. ·MJ type: General purpose. It balances cutting quality and strength. AJ type: For aluminum machining. [Applications]·For right angle shoulder milling.
Part Number |
---|
AOMT070204PDPR-MJ-AH140 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Usable Cutter | Dimension T (mm) | Dimension rε (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 482.20 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | M | Available | 8 | 4.7 | Fig. 1 | EPO07 TPO07 | 2.3 | 0.4 |
Loading...
Shape (First Character in Model Number) | A (85° Parallelogram) | Clearance Angle | Others | No. of Usable Corners | 2 |
---|---|---|---|---|---|
No. of Units Ordered(Pcs) | 10 |
Please check the type/dimensions/specifications of the part AOMT070204PDPR-MJ-AH140 in the Insert for TPO/EPO Type 07/18 Cutters for Square Shoulder Milling, AOMT/AOGT Type 07/18 series.
Part Number |
---|
AOGT180508PDFR-AJ-KS15F |
AOMT070202PDPR-MJ-AH140 |
AOMT070202PDPR-MJ-AH725 |
AOMT070204PDPR-MJ-AH725 |
AOMT070208PDPR-HJ-AH140 |
AOMT070208PDPR-HJ-AH725 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | Honing | Size A (mm) | Size B (mm) | Insert Shape | Usable Cutter | Dimension T (mm) | Dimension rε (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 704.34 | 10 Piece(s) | 40 Day(s) | Non-Ferrous Metal | Carbide | KS15F | G | NA | 19.7 | 10.8 | Figure 2 | EPO18 TPO18 | 6.1 | 0.8 | ||
฿ 482.20 | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | M | Available | 8 | 4.7 | Fig. 1 | EPO07 TPO07 | 2.3 | 0.2 | ||
฿ 482.20 | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron / Difficult-To-Cut Materials | Coating | AH725 | M | Available | 8 | 4.7 | Fig. 1 | EPO07 TPO07 | 2.3 | 0.2 | ||
฿ 482.20 | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron / Difficult-To-Cut Materials | Coating | AH725 | M | Available | 8 | 4.7 | Fig. 1 | EPO07 TPO07 | 2.3 | 0.4 | ||
฿ 482.20 | 10 Piece(s) | 40 Day(s) | Stainless Steel | Coating | AH140 | M | Available | 8.8 | 4.9 | Figure 2 | EPO07 TPO07 | 2.4 | 0.8 | ||
฿ 482.20 | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron / Difficult-To-Cut Materials | Coating | AH725 | M | Available | 8.8 | 4.9 | Figure 2 | EPO07 TPO07 | 2.4 | 0.8 |
How can we improve?
How can we improve?