1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TSE/ESE3000 Insert (Part Number)

TAC Mill TSE/ESE3000 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 341.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For shoulder milling of steel, stainless steel, cast iron, and non-ferrous metals

 
Part Number
TECN32ZFR-DIA-DX140
TECN32ZFR-TH10
TECN32ZTR-N308
TECN32ZTR-NS740
TECN32ZTR-UX30
TEEN32ZFR-TH10
TEEN32ZTR-AH120
TEEN32ZTR-AH130
TEEN32ZTR-AH140
TEEN32ZTR-AH330
TEEN32ZTR-GH330
TEEN32ZTR-N308
TEEN32ZTR-NS740
TEEN32ZTR-T1115
TEEN32ZTR-T3130
TEEN32ZTR-UX30
TEKR1603PEPR-MS-AH140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Insert Shape ISO Model Number (Metric) Cutting Edge

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote Non-Ferrous MetalT-DIADX140CNAFigure 2TECN1603PEFR-DFigure A

฿ 616.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10CNAFig. 1TECN1603PEFRFigure A

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote SteelCermetN308CAvailableFig. 1TECN1603PEFRFigure B

฿ 616.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCermetNS740CAvailableFig. 1TECN1603PEFRFigure B

฿ 616.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCarbideUX30CAvailableFig. 1TECN1603PEFRFigure B

฿ 341.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10ENAFig. 1TEEN1603PEFRFigure A

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH120EAvailableFig. 1TEEN1603PETRFigure B

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelCoatingAH130EAvailableFig. 1TEEN1603PETRFigure B

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Stainless SteelCoatingAH140EAvailableFig. 1TEEN1603PETRFigure B

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingAH330EAvailableFig. 1TEEN1603PETRFigure B

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelCoatingGH330EAvailableFig. 1TEEN1603PETRFigure B

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote SteelCermetN308EAvailableFig. 1TEEN1603PETRFigure B

฿ 341.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCermetNS740EAvailableFig. 1TEEN1603PETRFigure B

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronCoatingT1115EAvailableFig. 1TEEN1603PETRFigure B

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingT3130EAvailableFig. 1TEEN1603PETRFigure B

฿ 341.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCarbideUX30EAvailableFig. 1TEEN1603PETRFigure B

฿ 450.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Stainless SteelCoatingAH140KAvailableFigure 3-Figure C

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle E (20°) No. of Usable Corners 3
No. of Units Ordered(Pcs) 10