(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For deep cutting depth shoulder milling of steel, stainless steel, and cast iron
Part Number |
---|
SPMR1605PPPR-ML-GH330 |
SPMR1605PPTR-MH-GH330 |
SPMR1605PPTR-MH-T3130 |
SPMR1605PPTR-MH-UX30 |
SPMR1605PPTR-MJ-GH330 |
SPMR1605PPTR-MJ-T1115 |
SPMR1605PPTR-MJ-T3130 |
SPMR1605PPTR-MJ-UX30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type |
---|---|---|---|---|---|---|---|---|
฿ 741.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | Coating | GH330 | ||
฿ 741.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | Coating | GH330 | ||
฿ 741.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | ||
฿ 572.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Carbide | UX30 | ||
฿ 741.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | Coating | GH330 | ||
฿ 741.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | Coating | T1115 | ||
฿ 741.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | ||
฿ 572.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Carbide | UX30 |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | P (11°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Precision | M | Honing | Available | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?