1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill TME/EME4400 Insert (Part Number)

TAC Mill TME/EME4400 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 293.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert low resistance / low vibration type for face milling (light to medium cutting), and TME/EME4400.

 
Part Number
SECN1203AGFN-TH10
SEEN1203AGFN-TH10
SEEN1203AGTN-AH120
SEEN1203AGTN-AH130
SEEN1203AGTN-AH140
SEEN1203AGTN-GH330
SEEN1203AGTN-NS740
SEEN1203AGTN-T1115
SEEN1203AGTN-T-NS740
SEEN1203AGTN-T-T3130
SEEN1203AGTN-T-UX30
SEEN1203AGTN-UX30
SEEN1203AGTNCR-14-NS740
SEEN1203AGTNCR-AH120
SEEN1203AGTNCR-AH130
SEEN1203AGTNCR-AH140
SEEN1203AGTNCR-AH330
SEEN1203AGTNCR-T3130
SEKN1203AGFN-T-TH10
SEKN1203AGTN-AH120
SEKN1203AGTN-AH130
SEKN1203AGTN-AH140
SEKN1203AGTN-AH330
SEKN1203AGTN-GH330
SEKN1203AGTN-NS740
SEKN1203AGTN-T3130
SEKN1203AGTN-T-GH330
SEKN1203AGTN-T-NS740
SEKN1203AGTN-T-T1115
SEKN1203AGTN-T-T3130
SEKN1203AGTN-T-UX30
SEKN1203AGTN-UX30
SEKN1203AGTNCR-NS740
SEKR1203AGPN-MS-AH130
SEKR1203AGPN-MS-AH140
SEKR1203AGSR-MJ-AH120
SEKR1203AGSR-MJ-AH330
SEKR1203AGSR-MJ-GH330
SEKR1203AGSR-MJ-T3130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Precision Honing Insert Shape Use Flute Shape

฿ 679.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10CNAFigure 2For Soft AlloysConventional Type Insert

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10ENAFigure 2For Soft AlloysConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH120EAvailableFigure 2For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelCoatingAH130EAvailableFigure 2For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH140EAvailableFigure 2For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCoatingGH330EAvailableFigure 2For Steel, Cast IronConventional Type Insert

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCermetNS740EAvailableFigure 2For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronCoatingT1115EAvailableFigure 2For Steel, Cast IronConventional Type Insert

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCermetNS740EAvailableFigure 6For Steel, Cast Iron2-stage sweep insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingT3130EAvailableFigure 6For Steel, Cast Iron2-stage sweep insert

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronCarbideUX30EAvailableFigure 6For Steel, Cast Iron2-stage sweep insert

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronCarbideUX30EAvailableFigure 2For Steel, Cast IronConventional Type Insert

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCermetNS740EAvailableFigure 4For SteelConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelCoatingAH120EAvailableFigure 3For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH130EAvailableFigure 3For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelCoatingAH140EAvailableFigure 3For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingAH330EAvailableFigure 3For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingT3130EAvailableFigure 3For Steel, Cast IronConventional Type Insert

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous MetalCarbideTH10KNAFigure 5For Soft Alloys2-stage sweep insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH120KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH130KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH140KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingAH330KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCoatingGH330KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCermetNS740KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCoatingT3130KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCoatingGH330KAvailableFigure 5For Steel, Cast Iron2-stage sweep insert

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCermetNS740KAvailableFigure 5For Steel, Cast Iron2-stage sweep insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronCoatingT1115KAvailableFigure 5For Steel, Cast Iron2-stage sweep insert

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingT3130KAvailableFigure 5For Steel, Cast Iron2-stage sweep insert

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast IronCarbideUX30KAvailableFigure 5For Steel, Cast Iron2-stage sweep insert

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronCarbideUX30KAvailableFig. 1For Steel, Cast IronConventional Type Insert

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCermetNS740KAvailableFigure 3For Steel, Cast IronConventional Type Insert

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelCoatingAH130KAvailableFigure 7For stainless steelInsert for curved surface with breaker.

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless SteelCoatingAH140KAvailableFigure 7For stainless steelInsert for curved surface with breaker.

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless SteelCoatingAH120KAvailableFigure 7For Steel, Cast IronInsert for curved surface with breaker.

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingAH330KAvailableFigure 7For Steel, Cast IronInsert for curved surface with breaker.

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) SteelCoatingGH330KAvailableFigure 7For Steel, Cast IronInsert for curved surface with breaker.

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCoatingT3130KAvailableFigure 7For Steel, Cast IronInsert for curved surface with breaker.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle E (20°) No. of Usable Corners 4
No. of Units Ordered(Pcs) 10