(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert low resistance type for face milling (light to medium cutting), and TGE4400I/EGE4400 (former product).
Part Number |
---|
SEEN1203AFTNCR-14-NS740 |
SEKR42AFSR-MJ-GH330 |
SEKR42AFSR-MJ-T3130 |
SEKR1203AFPN-MS-AH140 |
SEKR1203AFTN-MJ-NS740 |
SEMR1203AFTN-MJ-NS740 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Grade Classification | Material Type | Precision | ISO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 328.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | Cermet | NS740 | E | - | ||
฿ 421.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | GH330 | K | SEKR1203AFSR-MJ | ||
฿ 421.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | Coating | T3130 | K | SEKR1203AFSR-MJ | ||
฿ 421.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Stainless Steel | Coating | AH140 | K | - | ||
฿ 328.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | K | - | ||
฿ 264.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | Cermet | NS740 | M | - |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | E (20°) | No. of Usable Corners | 4 |
---|---|---|---|---|---|
Honing | Available | Applicable TAC Mill | TGE4400I (Former Product) EGE4400 (Former Product) | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?