(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves high-efficiency machining with a vertical insert. - Economical 4-corner specification insert - Achieves both excellent cutting edge strength and sharpness
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Size A (mm) | Size B (mm) | Usable Cutter | Dimension T (mm) | Dimension rε (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 678.12 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 11.7 | 10.5 | EPM11 TPM11 | 7.1 | 0.8 | ||
฿ 678.12 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Stainless Steel | AH140 | 11.7 | 10.5 | EPM11 TPM11 | 7.1 | 0.8 | ||
฿ 678.12 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 11.7 | 10.5 | EPM11 TPM11 | 7.1 | 0.8 | ||
฿ 678.12 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 11.5 | 10.5 | EPM11 TPM11 | 7.1 | 1.6 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | AH140 | 11.5 | 10.5 | EPM11 TPM11 | 7.1 | 1.6 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 11.5 | 10.5 | EPM11 TPM11 | 7.1 | 1.6 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | T3130 | 11.3 | 10.5 | EPM11 TPM11 | 7.1 | 1.6 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 11.3 | 10.5 | EPM11 TPM11 | 7.1 | 2.4 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | AH140 | 11.3 | 10.5 | EPM11 TPM11 | 7.1 | 2.4 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 11.3 | 10.5 | EPM11 TPM11 | 7.1 | 2.4 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | T3130 | 11.3 | 10.5 | EPM11 TPM11 | 7.1 | 2.4 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 11.1 | 10.5 | EPM11 TPM11 | 7.1 | 3.2 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | AH140 | 11.1 | 10.5 | EPM11 TPM11 | 7.1 | 3.2 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 11.1 | 10.5 | EPM11 TPM11 | 7.1 | 3.2 | ||
฿ 660.80 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | T3130 | 11.1 | 10.5 | EPM11 TPM11 | 7.1 | 3.2 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 17.3 | 16 | TPM16 | 9.5 | 0.8 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | AH140 | 17.3 | 16 | TPM16 | 9.5 | 0.8 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 17.3 | 16 | TPM16 | 9.5 | 0.8 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 17.1 | 16 | TPM16 | 9.5 | 1.6 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | AH140 | 17.1 | 16 | TPM16 | 9.5 | 1.6 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 17.1 | 16 | TPM16 | 9.5 | 1.6 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 16.9 | 16 | TPM16 | 9.5 | 2.4 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | AH140 | 16.9 | 16 | TPM16 | 9.5 | 2.4 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 16.9 | 16 | TPM16 | 9.5 | 2.4 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Cast Iron | AH120 | 16.8 | 16 | TPM16 | 9.5 | 3.2 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Stainless Steel | AH140 | 16.8 | 16 | TPM16 | 9.5 | 3.2 | ||
฿ 740.62 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Difficult-To-Cut Materials | AH725 | 16.8 | 16 | TPM16 | 9.5 | 3.2 |
Loading...
Shape (First Character in Model Number) | L (Rectangular) | Clearance Angle | Others | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Grade Classification | Coating | Precision | M | Honing | Available |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?