1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAC Mill T/EMD, T/EGD, TFD4400 Insert (Part Number)

TAC Mill T/EMD, T/EGD, TFD4400 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 279.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for face milling (light to medium cutting), and T/EMD, T/EGD and TFD4400.

 
Part Number
SDCN42ZFN-DIA-DX140
SDCN42ZFN-TH10
SDCN42ZTN20-NS740
SDCN42ZTN-N308
SDCN42ZTN-NS740
SDCN42ZTN-UX30
SDEN42ZFN-TH10
SDEN42ZTN20-T3130
SDEN42ZTN-AH120
SDEN42ZTN-AH140
SDEN42ZTN-GH330
SDEN42ZTN-N308
SDEN42ZTN-NS740
SDEN42ZTN-T1115
SDEN42ZTN-UX30
SDEN42ZTNCR-AH120
SDEN42ZTNCR-AH140
SDEN42ZTNCR-AH330
SDEN42ZTNCR-NS740
SDKN42ZFN-TH10
SDKN42ZTN16-T3130
SDKN42ZTN-AH120
SDKN42ZTN-AH130
SDKN42ZTN-AH140
SDKN42ZTN-AH330
SDKN42ZTN-GH330
SDKN42ZTN-N308
SDKN42ZTN-NS740
SDKN42ZTN-T1115
SDKN42ZTN-UX30
SDKN42ZTNCR-NS740
SDKR42ZPN-MS-AH130
SDKR42ZPN-MS-AH140
SDKR42ZSR-MJ-AH120
SDKR42ZSR-MJ-AH330
SDKR42ZSR-MJ-GH330
SDKR42ZSR-MJ-T3130
SDKR1203AETN-MJ-NS740
SDMR1203AETN-MJ-NS740
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material No. of Usable Corners Grade Classification Material Type Precision Honing Insert Shape ISO Model Number (Metric)

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote Non-Ferrous Metal1T-DIADX140CNAFigure 6SDCN1203AEFN-D

฿ 699.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal4CarbideTH10CNAFig. 1SDCN1203AEFN-12

฿ 699.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel4CermetNS740CAvailableFigure 3SDCN1203AETN-20

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote Steel4CermetN308CAvailableFig. 1SDCN1203AETN-12

฿ 699.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel4CermetNS740CAvailableFig. 1SDCN1203AETN-12

฿ 699.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Cast Iron4CarbideUX30CAvailableFig. 1SDCN1203AETN-12

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal4CarbideTH10ENAFig. 1SDEN1203AEFN-12

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel4CoatingT3130EAvailableFigure 3SDEN1203AETN-20

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / High-Hardness Material4CoatingAH120EAvailableFig. 1SDEN1203AETN-12

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel4CoatingAH140EAvailableFig. 1SDEN1203AETN-12

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel4CoatingGH330EAvailableFig. 1SDEN1203AETN-12

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote Steel4CermetN308EAvailableFig. 1SDEN1203AETN-12

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel4CermetNS740EAvailableFig. 1SDEN1203AETN-12

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast Iron4CoatingT1115EAvailableFig. 1SDEN1203AETN-12

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast Iron4CarbideUX30EAvailableFig. 1SDEN1203AETN-12

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / High-Hardness Material4CoatingAH120EAvailableFigure 4SDEN1203AETNCR

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel4CoatingAH140EAvailableFigure 4SDEN1203AETNCR

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron4CoatingAH330EAvailableFigure 4SDEN1203AETNCR

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel4CermetNS740EAvailableFigure 4SDEN1203AETNCR

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Cast Iron / Non-Ferrous Metal4CarbideTH10KNAFig. 1SDKN1203AEFN-12

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 10 Day(s) Steel / Stainless Steel4CoatingT3130KAvailableFigure 2SDKN1203AETN-16

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / High-Hardness Material4CoatingAH120KAvailableFig. 1SDKN1203AETN-12

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel4CoatingAH130KAvailableFig. 1SDKN1203AETN-12

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel4CoatingAH140KAvailableFig. 1SDKN1203AETN-12

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron4CoatingAH330KAvailableFig. 1SDKN1203AETN-12

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel4CoatingGH330KAvailableFig. 1SDKN1203AETN-12

฿ 999,999,999.00

TGY MILLING INSERTS 10 Piece(s) Quote Steel4CermetN308KAvailableFig. 1SDKN1203AETN-12

฿ 312.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel4CermetNS740KAvailableFig. 1SDKN1203AETN-12

฿ 383.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast Iron4CoatingT1115KAvailableFig. 1SDKN1203AETN-12

฿ 311.00

TGY MILLING INSERTS 10 Piece(s) Same day Steel / Cast Iron4CarbideUX30KAvailableFig. 1SDKN1203AETN-12

฿ 293.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel4CermetNS740KAvailableFigure 4SDKN1203AETN-CR

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel4CoatingAH130KAvailableFigure 9SDKR1203AEPN-MS

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel4CoatingAH140KAvailableFigure 9SDKR1203AEPN-MS

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / High-Hardness Material4CoatingAH120KAvailableFigure 5SDKR1203AESR-MJ

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Cast Iron4CoatingAH330KAvailableFigure 5SDKR1203AESR-MJ

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel4CoatingGH330KAvailableFigure 5SDKR1203AESR-MJ

฿ 421.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Steel / Stainless Steel4CoatingT3130KAvailableFigure 5SDKR1203AESR-MJ

฿ 328.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel4CermetNS740KAvailableFigure 8 and 9-

฿ 279.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel4CermetNS740MAvailableFigure 8 and 10-

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle D (15°) Type Ordinary Blade
No. of Units Ordered(Pcs) 10