1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert For TAW/EAW13 Type Cutter For Flat Machining, SWMT/SWGT13T3 Type (Part Number)

Insert For TAW/EAW13 Type Cutter For Flat Machining, SWMT/SWGT13T3 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 393.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square single face specification insert, 4 corners usable.
[Features]
· Set MJ type, ML type, MS type, AJ type with breaker, flat-top type, and PCD insert.
· Set material types: AH120, AH130, T3130, NS740, KS05F, DX140 etc.
· Insert For TAW/EAW13 Type For Flat Machining
· MJ type: general purpose. Provides both cutting quality and strength. ML type: good cutting quality, with low resistance.
· MS type: for stainless steel. AJ type: aluminum machining.
[Applications]
· For flat machining.

 
Part Number
SWGT13T3AFFR-AJ-DS1100
SWGT13T3AFFR-AJ-KS05F
SWGT13T3AFPR-MJ-AH120
SWGT13T3AFPR-MJ-NS740
SWMT13T3AFER-ML-AH120
SWMT13T3AFPR-HJ-AH120
SWMT13T3AFPR-HJ-AH130
SWMT13T3AFPR-HJ-AH140
SWMT13T3AFPR-HJ-T1115
SWMT13T3AFPR-HJ-T3130
SWMT13T3AFPR-MS-AH130
SWMT13T3AFPR-MS-AH140
WWCW13T3AFER-WS-GH110
WWCW13T3AFER-WS-NS740
WWCW13T3AFFR-WD-DX140
WWCW13T3AFFR-WS-DS1100
WWCW13T3AFFR-WS-KS05F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Work Material No. of Usable Corners Grade Classification Material Type Precision Honing Insert Shape Type

฿ 735.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Non-Ferrous Metal4DLC CoatedDS1100GNAFigure 6Ordinary Blade

฿ 664.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Non-Ferrous Metal4CarbideKS05FGNAFigure 6Ordinary Blade

฿ 477.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) S (Square)Steel / Cast Iron4CoatingAH120GAvailableFigure 7Ordinary Blade

฿ 393.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Steel4CermetNS740GAvailableFigure 7Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Steel / Cast Iron4CoatingAH120MAvailableFigure 2Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Steel / Cast Iron4CoatingAH120MAvailableFigure 4Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) S (Square)Steel / Stainless Steel4CoatingAH130MAvailableFigure 4Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) S (Square)Steel / Stainless Steel4CoatingAH140MAvailableFigure 4Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) S (Square)Cast Iron4CoatingT1115MAvailableFigure 4Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) S (Square)Steel4CoatingT3130MAvailableFigure 4Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Steel / Stainless Steel4CoatingAH130MAvailableFigure 5Ordinary Blade

฿ 398.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) S (Square)Steel / Stainless Steel4CoatingAH140MAvailableFigure 5Ordinary Blade

฿ 543.85

TGY MILLING INSERTS 10 Piece(s) 15 Day(s) W (Hexagonal)Cast Iron3CoatingGH110CAvailableFigure 8Flat cutting blade

฿ 417.47

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) W (Hexagonal)Steel3CermetNS740CAvailableFigure 8Flat cutting blade

฿ 999,999,999.00

TGY MILLING INSERTS 1 Piece(s) Quote W (Hexagonal)Non-Ferrous Metal3T-DIADX140CNAFigure 9Flat cutting blade

฿ 457.38

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) W (Hexagonal)Non-Ferrous Metal3DLC CoatedDS1100CNAFigure 8Flat cutting blade

฿ 417.47

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) W (Hexagonal)Non-Ferrous Metal3CarbideKS05FCNAFigure 8Flat cutting blade

Loading...

  1. 1

Basic Information

Clearance Angle Others No. of Units Ordered(Pcs) 10