1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TAC Mill ESD2000 (Old Product) Insert (Part Number)

TAC Mill ESD2000 (Old Product) Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 222.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for TAC Mill ESD2000.
[Features]
·Triangular single-sided insert.
·3 corners available.
·Setting grade: TH10, UX30, etc.
[Applications]
·For ESD2000.

 
Part Number
TDMN110304FN-TH10
TDMN110304TN-NS740
TDMN110304TN-UX30
TDMN110308TN-NS740
TDMN110308TN-UX30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Grade Classification Material Type Honing

฿ 222.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) Non-Ferrous MetalCarbideTH10NA

฿ 222.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelCermetNS740Available

฿ 222.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCarbideUX30Available

฿ 222.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCermetNS740Available

฿ 222.00

TGY MILLING INSERTS 10 Piece(s) 19 Day(s) SteelCarbideUX30Available

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) T (Triangular) Clearance Angle D (15°) No. of Usable Corners 3
Precision M Applicable TAC Mill ESD2000 No. of Units Ordered(Pcs) 10