(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Shape: A (85° parallelogram), Relief angle: N (0°), for face milling (heavy cutting), insert for EPN/TPN
Part Number |
---|
ANMT09T3PPPR-MJ-AH120 |
ANMT09T3PPPR-MJ-GH330 |
ANMT09T3PPPR-MJ-T3130 |
ANMT09T3PPPR-ML-AH120 |
ANMT1404PPPR-MJ-AH120 |
ANMT1404PPPR-MJ-GH330 |
ANMT1404PPPR-MJ-T3130 |
ANMT1404PPPR-ML-AH120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material Type | Applicable TAC Mill |
---|---|---|---|---|---|---|---|---|
฿ 403.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron / High-Hardness Material | AH120 | EPN09 (Former product) | ||
฿ 403.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | GH330 | EPN09 (Former product) | ||
฿ 403.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel | T3130 | EPN09 (Former product) | ||
฿ 403.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | AH120 | EPN09 (Former product) | ||
฿ 492.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | Steel / Cast Iron / High-Hardness Material | AH120 | EPN14 (Former Product) TPN (Former Product) | ||
฿ 492.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel | GH330 | EPN14 (Former Product) TPN (Former Product) | ||
฿ 492.00 | TGY MILLING INSERTS | 10 Piece(s) | 19 Day(s) | Steel | T3130 | EPN14 (Former Product) TPN (Former Product) | ||
฿ 492.00 | TGY MILLING INSERTS | 10 Piece(s) | 40 Day(s) | Steel / Cast Iron / High-Hardness Material | AH120 | EPN14 (Former Product) TPN (Former Product) |
Loading...
Shape (First Character in Model Number) | A (85° Parallelogram) | Clearance Angle | N (0°) | No. of Usable Corners | 2 |
---|---|---|---|---|---|
Grade Classification | Coating | Precision | M | Honing | Available |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?