(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for flat top type ELD (former product).
[Features]
·Can be used for 4 corners with square single-sided specifications.
·You can choose from two types.
·Material Type: UX30.
·The material is super hard and tough, and has honing.
·Honing: A processing method in which grinding fluid is poured in and a whetstone performs a compound motion of rotation and reciprocation.
·Clearance angle: D (15°).
[Applications]
·Part Number: Applicable to ELD3000, ELD4000 (former product).
Part Number |
---|
SDMW090308TN-UX30 |
SDMW120408TN-UX30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 356.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) | ||
฿ 579.00 | TGY MILLING INSERTS | 10 Piece(s) | 15 Day(s) |
Loading...
Shape (First Character in Model Number) | S (Square) | Clearance Angle | D (15°) | Work Material | Steel |
---|---|---|---|---|---|
No. of Usable Corners | 4 | Grade Classification | Carbide | Material Type | UX30 |
Precision | M | Honing | Available | Applicable TAC Mill | ELD3000 ELD4000 (Former product) |
No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?