1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutting/Grooving CTW Type Bit CTW (Part Number)

Cutting/Grooving CTW Type Bit CTW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,793.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Cutting Off/Grooving Groove Width 3.0 to 5.0 mm

 
Part Number
CTWL2020-3
CTWL2020-4
CTWL2525-3
CTWL2525-4
CTWL2525-5
CTWR2020-3
CTWR2020-4
CTWR2525-3
CTWR2525-4
CTWR2525-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Dimension f
(mm)
Size L2
(mm)
Application Insert Accessories Shroud Ring Size h1
(mm)
Size B
(mm)
Size H
(mm)

฿ 8,793.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 33214Left Handed20.2541CTD3CTC-3R/L202020

฿ 8,793.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 43214Left Handed20.2541CTD4CTC-4R/L202020

฿ 10,040.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 33214Left Handed25.2541CTD3CTC-3R/L252525

฿ 10,040.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 43214Left Handed25.2541CTD4CTC-4R/L252525

฿ 10,040.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 54220Left Handed25.2546CTD5CTC-5R/L252525

฿ 8,793.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 33214Right Handed20.2541CTD3CTC-3R/L202020

฿ 8,793.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 43214Right Handed20.2541CTD4CTC-4R/L202020

฿ 10,040.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 33214Right Handed25.2541CTD3CTC-3R/L252525

฿ 10,040.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 43214Right Handed25.2541CTD4CTC-4R/L252525

฿ 10,040.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 54220Right Handed25.2546CTD5CTC-5R/L252525

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off No. of Corners Used by Tip 2 Corner Size L1(mm) 150
Accessories Tightening Screw CTS-M6 Accessories Wrench P-4 (3) Pusher BP-360
(4) Washer CDW6