(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Cutting Off/Grooving Groove Width 3.0 to 5.0 mm
Part Number |
---|
CTWL2525-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Maximum Groove Depth (mm) | Preferred Hand | Dimension f (mm) | Size L2 (mm) | Application Insert | Accessories Shroud Ring | Size h1 (mm) | Size B (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,040.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 3 | 32 | 14 | Left Handed | 25.25 | 41 | CTD3 | CTC-3R/L | 25 | 25 | 25 |
Loading...
Use | Outer Diameter Grooving / Cut Off | No. of Corners Used by Tip | 2 Corner | Size L1(mm) | 150 |
---|---|---|---|---|---|
Accessories Tightening Screw | CTS-M6 | Accessories Wrench | P-4 | (3) Pusher | BP-360 |
(4) Washer | CDW6 |
Please check the type/dimensions/specifications of the part CTWL2525-3 in the Cutting/Grooving CTW Type Bit CTW series.
Part Number |
---|
CTWL2020-3 |
CTWL2020-4 |
CTWL2525-4 |
CTWL2525-5 |
CTWR2020-3 |
CTWR2020-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Maximum Groove Depth (mm) | Preferred Hand | Dimension f (mm) | Size L2 (mm) | Application Insert | Accessories Shroud Ring | Size h1 (mm) | Size B (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,793.00 | 1 Piece(s) | 15 Day(s) | 3 | 32 | 14 | Left Handed | 20.25 | 41 | CTD3 | CTC-3R/L | 20 | 20 | 20 | ||
฿ 8,793.00 | 1 Piece(s) | 19 Day(s) | 4 | 32 | 14 | Left Handed | 20.25 | 41 | CTD4 | CTC-4R/L | 20 | 20 | 20 | ||
฿ 10,040.00 | 1 Piece(s) | 19 Day(s) | 4 | 32 | 14 | Left Handed | 25.25 | 41 | CTD4 | CTC-4R/L | 25 | 25 | 25 | ||
฿ 10,040.00 | 1 Piece(s) | 19 Day(s) | 5 | 42 | 20 | Left Handed | 25.25 | 46 | CTD5 | CTC-5R/L | 25 | 25 | 25 | ||
฿ 8,793.00 | 1 Piece(s) | 15 Day(s) | 3 | 32 | 14 | Right Handed | 20.25 | 41 | CTD3 | CTC-3R/L | 20 | 20 | 20 | ||
฿ 8,793.00 | 1 Piece(s) | 19 Day(s) | 4 | 32 | 14 | Right Handed | 20.25 | 41 | CTD4 | CTC-4R/L | 20 | 20 | 20 |
How can we improve?
How can we improve?