1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square, without Hole, 90°, Positive 11° SP○○ "Finishing to Semi-Cutting" (Part Number)

Square, without Hole, 90°, Positive 11° SP○○ "Finishing to Semi-Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 274.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for TAC Turning Tool for Inner/Outer Diameters and Tooling Systems SPGN/SPGR/SPMN/SPMR/SPMT

 
Part Number
SPGN090304-LX11
SPGN090304-TH10
SPGN090308-DIA-DX140
SPGN090308-LX11
SPGN090308-TH10
SPGN120302-DIA-DX140
SPGN120304-DIA-DX140
SPGN120304-LX11
SPGN120304-TH10
SPGN120308-DIA-DX140
SPGN120308-DIA-DX160
SPGN120308-LX11
SPGN120308-TH10
SPGN120312-LX11
SPGN120408-TH10
SPMN090304-T5115
SPMN090308-T5115
SPMN120304-T5115
SPMN120308-NS9530
SPMN120308-T5115
SPMN120308-TH10
SPMN120308-UX30
SPMN120312-T5115
SPMN120312-TH10
SPMN120408-T5115
SPMN120408-TH10
SPMN120412-T5115
SPMR090304-23-NS9530
SPMR090304-CM-T5115
SPMR090308-23-NS9530
SPMR090308-CM-T5115
SPMR120304-23-NS9530
SPMR120304-CM-T5115
SPMR120308-23-NS9530
SPMR120308-CM-T5115
SPMR120312-CM-T5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
Clearance Angle θ
(°)
DIA Length
(mm)
Honing No. of Units Ordered
(Pcs)
Use

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote 4High-Hardness MaterialMedium CuttingNo Preferred HandLX11Ceramic9.5250.43.18---10-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide9.5250.43.18---10-

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote -Non-Ferrous Metal--DX140-9.5250.83.18113.6--Finishing - Medium Cutting

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote 4High-Hardness MaterialMedium CuttingNo Preferred HandLX11Ceramic9.5250.83.18---10-

฿ 543.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide9.5250.83.18---10-

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote -Non-Ferrous Metal--DX140-12.70.23.18113.6--Finishing - Medium Cutting

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote -Non-Ferrous Metal--DX140-12.70.43.18113.6--Finishing - Medium Cutting

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote 4High-Hardness MaterialMedium CuttingNo Preferred HandLX11Ceramic12.70.43.18---10-

฿ 767.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide12.70.43.18---10-

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote -Non-Ferrous Metal--DX140-12.70.83.18113.6--Finishing - Medium Cutting

฿ 999,999,999.00

TGY TURNING TOOLS 1 Piece(s) Quote -Non-Ferrous Metal--DX160-12.70.83.18113.6--Finishing - Medium Cutting

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote 4High-Hardness MaterialMedium CuttingNo Preferred HandLX11Ceramic12.70.83.18---10-

฿ 669.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide12.70.83.18---10-

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote 4High-Hardness MaterialMedium CuttingNo Preferred HandLX11Ceramic12.71.23.18---10-

฿ 818.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide12.70.84.76---10-

฿ 367.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating9.5250.43.18---10-

฿ 367.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating9.5250.83.18---10-

฿ 435.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.70.43.18---10-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--NS9530-12.70.83.18-----

฿ 435.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.70.83.18---10-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide12.70.83.18---10-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Steel / Stainless Steel / Cast IronMedium CuttingNo Preferred HandUX30Carbide12.70.83.18---10-

฿ 435.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.71.23.18---10-

฿ 331.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide12.71.23.18---10-

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.70.84.76---10-

฿ 456.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingNo Preferred HandTH10Carbide12.70.84.76---10-

฿ 592.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.71.24.76---10-

฿ 286.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--NS9530-9.5250.43.18--WG-300--

฿ 369.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating9.5250.43.18---10-

฿ 274.47

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--NS9530-9.5250.83.18--WG-300--

฿ 369.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating9.5250.83.18---10-

฿ 354.29

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--NS9530-12.70.83.18--WG-300--

฿ 492.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.70.43.18---10-

฿ 354.29

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel--NS9530-12.70.43.18--WG-300--

฿ 492.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.70.83.18---10-

฿ 492.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Cast IronMedium CuttingNo Preferred HandT5115Coating12.71.23.18---10-

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Rake angle Positive