(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: None
· Shape: Triangle No Hole 60°
· Rake Angle: Negative
[Applications]
· Finishing to Medium Cutting
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Grade Classification | Corner Radius (rε) (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | Ceramic | 0.4 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | LX21 | Ceramic | 0.4 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | Ceramic | 0.8 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | LX21 | Ceramic | 0.8 | 4.76 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 0.8 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | Ceramic | 1.2 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | Ceramic | 1.2 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | LX21 | Ceramic | 1.2 | 4.76 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 1.2 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | Ceramic | 1.6 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | Ceramic | 1.6 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | Ceramic | 2 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | Ceramic | 0.8 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | Ceramic | 1.2 | 7.94 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
Cutting Edge Length (ℓ)(mm) | 16.5 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?