1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No Hole 120° Negative (Part Number)

No Hole 120° Negative
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Model HNGD, 120° Negative Ceramic Grade Insert for Finishing to Medium Cutting

 
Part Number
HNGD050712-FX105
HNGD050716-FX105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner Radius (rε)
(mm)

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote 1.2

฿ 999,999,999.00

TGY TURNING TOOLS 10 Piece(s) Quote 1.6

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Available corners 9 or more
work material Cast Iron Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Material Type FX105 Grade Classification Ceramic
Thickness s(mm) 7.94 No. of Units Ordered(Pcs) 10