1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bit For Grooving, Tung Cut JCTER/L (Part Number)

Bit For Grooving, Tung Cut JCTER/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,571.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • · "3D-Detail" is applied when the customer creates 3-dimensional data such as tooling charts.

Product Description

[Features]
· Groove width: 1.4 to 3 mm
· Multi-functional grooving system supporting a wide variety of grooving
· Chipbreaker series covering a wide range. Can select tip material type

 
Part Number
JCTEL1414-1.4T12
JCTEL1414-2T12
JCTER1010-1.4T10
JCTER1212-1.4T12
JCTER1414-1.4T12
JCTER1414-2T12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Preferred Hand Dimension f
(mm)
Size L2
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Insert Sheet Size
(Size)

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 1.424Left Handed14.219.5DGS1.4-0161414141

฿ 4,752.07

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 224Left Handed14.119DGM/SGM DGS/SGS DGE DTE1414142

฿ 4,571.15

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 1.420Right Handed10.218DGS1.4-0161010101

฿ 4,571.15

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 1.424Right Handed12.219.5DGS1.4-0161212121

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 1.424Right Handed14.219.5DGS1.4-0161414141

฿ 4,752.07

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 224Right Handed14.119DGM/SGM DGS/SGS DGE DTE1414142

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving / Cut Off No. of Corners Used by Tip 1 Corner / 2 Corner Size L1(mm) 125
Accessories Tightening Screw CSHB-4-A Accessories Spanner T-15F