(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Groove width: 1.4 to 3 mm
· Multi-functional grooving system supporting a wide variety of grooving
· Chipbreaker series covering a wide range. Can select tip material type
Part Number |
---|
JCTER1414-1.4T12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Dimension f (mm) | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Size H (mm) | Insert Sheet Size (Size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,458.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 1.4 | 24 | Right Handed | 14.2 | 19.5 | DGS1.4-016 | 14 | 14 | 14 | 1 |
Loading...
Use | Outer Diameter Grooving / Cut Off | No. of Corners Used by Tip | 1 Corner / 2 Corner | Size L1(mm) | 125 |
---|---|---|---|---|---|
Accessories Tightening Screw | CSHB-4-A | Accessories Spanner | T-15F |
Please check the type/dimensions/specifications of the part JCTER1414-1.4T12 in the Bit For Grooving, Tung Cut JCTER/L series.
Part Number |
---|
JCTEL1414-1.4T12 |
JCTEL1414-2T12 |
JCTER1010-1.4T10 |
JCTER1212-1.4T12 |
JCTER1414-2T12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Preferred Hand | Dimension f (mm) | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Size H (mm) | Insert Sheet Size (Size) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,458.00 | 1 Piece(s) | 15 Day(s) | 1.4 | 24 | Left Handed | 14.2 | 19.5 | DGS1.4-016 | 14 | 14 | 14 | 1 | ||
฿ 4,752.07 | 1 Piece(s) | 15 Day(s) | 2 | 24 | Left Handed | 14.1 | 19 | DGM/SGM DGS/SGS DGE DTE | 14 | 14 | 14 | 2 | ||
฿ 4,571.15 | 1 Piece(s) | 15 Day(s) | 1.4 | 20 | Right Handed | 10.2 | 18 | DGS1.4-016 | 10 | 10 | 10 | 1 | ||
฿ 4,571.15 | 1 Piece(s) | 15 Day(s) | 1.4 | 24 | Right Handed | 12.2 | 19.5 | DGS1.4-016 | 12 | 12 | 12 | 1 | ||
฿ 4,752.07 | 1 Piece(s) | 15 Day(s) | 2 | 24 | Right Handed | 14.1 | 19 | DGM/SGM DGS/SGS DGE DTE | 14 | 14 | 14 | 2 |
How can we improve?
How can we improve?