(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For End Face Grooving/Turning Groove Width 3.0-6.0 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Use | Groove Width (mm) | Maximum Processing Diameter (mm) | Maximum Groove Depth (mm) | Preferred Hand | Dimension f (mm) | Size L2 (mm) | Application Insert | Min Cutting Diameter φDm (mm) | Dimension h2 (mm) | Insert Sheet Size (Size) | Accessories Tightening Screw | Accessories Spanner | Head Length (LH) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,098.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Outer Diameter Grooving | 6 | - | 25 | Left Handed | - | 50.5 | DTA | - | 7 | 6 | CM6x1x25-A | P-5 | - | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Outer Diameter Grooving | 8 | - | 30 | Right Handed | - | 55 | DTA | - | 7 | 8 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 35 | 10 | Left Handed | 25.5 | 38 | DTF/DTX | 24 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 40 | 10 | Left Handed | 25.5 | 38 | DTF/DTX | 29 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 50 | 10 | Left Handed | 25.5 | 38 | DTF/DTX/DTE/DGM/DGS | 34 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 70 | 15 | Left Handed | 25.5 | 38 | DTF/DTX/DTE/DGM/DGS | 44 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 100 | 15 | Left Handed | 25.5 | 38 | DTF/DTX/DTE/DGM/DGS | 64 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 36 | 10 | Left Handed | 25.6 | 39 | DTF/DTX | 22 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 42 | 20 | Left Handed | 25.6 | 39 | DTF/DTX | 28 | - | 4 | CM6x1x25-A | P-5 | Maximum groove depth when DTF model insert is attached is ar = 15 mm. | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 50 | 20 | Left Handed | 25.6 | 39 | DTF/DTX | 34 | - | 4 | CM6x1x25-A | P-5 | Maximum groove depth when DTF model insert is attached is ar = 15 mm. | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 70 | 20 | Left Handed | 25.6 | 39 | DTF/DTX/DTE/DGM/DGS | 42 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 120 | 20 | Left Handed | 25.6 | 39 | DTF/DTX/DTE/DGM/DGS | 62 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 200 | 20 | Left Handed | 25.6 | 39 | DTF/DTX/DTE/DGM/DGS | 112 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 5 | 80 | 25 | Left Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 50 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 5 | 110 | 25 | Left Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 70 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 5 | 150 | 25 | Left Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 100 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | End Face Grooving | 5 | 200 | 25 | Left Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 140 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 70 | 25 | Left Handed | 25.6 | 49 | DTE/DGM/DGS | 48 | - | 6 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 100 | 25 | Left Handed | 25.6 | 49 | DTE/DGM/DGS | 58 | - | 6 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 180 | 25 | Left Handed | 25.6 | 49 | DTE/DGM/DGS | 88 | - | 6 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 400 | 25 | Left Handed | 25.6 | 49 | DTE/DGM/DGS | 168 | - | 6 | CM8x1.25x25-A | P-6 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 35 | 10 | Right Handed | 25.5 | 38 | DTF/DTX | 24 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 40 | 10 | Right Handed | 25.5 | 38 | DTF/DTX | 29 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 50 | 10 | Right Handed | 25.5 | 38 | DTF/DTX/DTE/DGM/DGS | 34 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 70 | 15 | Right Handed | 25.5 | 38 | DTF/DTX/DTE/DGM/DGS | 44 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 3 | 100 | 15 | Right Handed | 25.5 | 38 | DTF/DTX/DTE/DGM/DGS | 64 | - | 3 | CM6x1x25-A | P-5 | - | ||
฿ 8,244.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 36 | 10 | Right Handed | 25.6 | 39 | DTF/DTX | 22 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 42 | 20 | Right Handed | 25.6 | 39 | DTF/DTX | 28 | - | 4 | CM6x1x25-A | P-5 | Maximum groove depth when DTF model insert is attached is ar = 15 mm. | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 50 | 20 | Right Handed | 25.6 | 39 | DTF/DTX | 34 | - | 4 | CM6x1x25-A | P-5 | Maximum groove depth when DTF model insert is attached is ar = 15 mm. | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 70 | 20 | Right Handed | 25.6 | 39 | DTF/DTX/DTE/DGM/DGS | 42 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 120 | 20 | Right Handed | 25.6 | 39 | DTF/DTX/DTE/DGM/DGS | 62 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 8,500.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 4 | 200 | 20 | Right Handed | 25.6 | 39 | DTF/DTX/DTE/DGM/DGS | 112 | - | 4 | CM6x1x25-A | P-5 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 5 | 80 | 25 | Right Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 50 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 5 | 110 | 25 | Right Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 70 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 5 | 150 | 25 | Right Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 100 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 5 | 200 | 25 | Right Handed | 25.6 | 49 | DTX/DTE/DGM/DGS | 140 | - | 5 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 70 | 25 | Right Handed | 25.6 | 49 | DTE/DGM/DGS | 48 | - | 6 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 100 | 25 | Right Handed | 25.6 | 49 | DTE/DGM/DGS | 58 | - | 6 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 180 | 25 | Right Handed | 25.6 | 49 | DTE/DGM/DGS | 88 | - | 6 | CM8x1.25x25-A | P-6 | - | ||
฿ 9,745.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | End Face Grooving | 6 | 400 | 25 | Right Handed | 25.6 | 49 | DTE/DGM/DGS | 168 | - | 6 | CM8x1.25x25-A | P-6 | - |
Loading...
No. of Corners Used by Tip | 2 Corner | Size L1(mm) | 150 | Size h1(mm) | 25 |
---|---|---|---|---|---|
Size B(mm) | 25 | Size H(mm) | 25 |
How can we improve?
How can we improve?