(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Cutting Grooving/Turning Groove Width 3.0 to 6.0 mm
Part Number |
---|
CAEL-3T16 |
CAEL-4T16 |
CAEL-5T20 |
CAEL-6T20 |
CAER-3T16 |
CAER-4T16 |
CAER-5T20 |
CAER-6T20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Insert Sheet Size (Size) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 3 | 16 | Left Handed | 45 | 10.4 | 3 | ||
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 4 | 16 | Left Handed | 45 | 10.5 | 4 | ||
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 5 | 20 | Left Handed | 49 | 10.5 | 5 | ||
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 6 | 20 | Left Handed | 49 | 10.5 | 6 | ||
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 3 | 16 | Right Handed | 45 | 10.4 | 3 | ||
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 4 | 16 | Right Handed | 45 | 10.5 | 4 | ||
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 5 | 20 | Right Handed | 49 | 10.5 | 5 | ||
฿ 4,764.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 6 | 20 | Right Handed | 49 | 10.5 | 6 |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 1 Corner / 2 Corner | Compatible Shank | CHFVR/L CHSR/L |
---|---|---|---|---|---|
Application Insert | DGS/SGS DGM/SGM DTX DTE DTR | Accessories Tightening Screw | BHM6-20-A | Accessories Spanner | P-4 |
How can we improve?
How can we improve?