(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving Groove Width 2.5-4.1 mm
Part Number |
---|
SGTL2020-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Size H (mm) | Accessories Tightening Screw | Accessories Spanner |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,789.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 2.5~4.1 | 3 | Left Handed | 125 | 25 | 20 | GLR/L3□□□ | 20 | 20 | 20 | CSTB-4 | T-15F |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 3 Corner |
---|
Please check the type/dimensions/specifications of the part SGTL2020-3 in the SGT Type Bite for Outer Diameter Grooving SGT series.
Part Number |
---|
SGTL2020-4 |
SGTL2525-3 |
SGTL2525-4 |
SGTR1616-3 |
SGTR2020-3 |
SGTR2020-4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Application Insert | Size h1 (mm) | Size B (mm) | Size H (mm) | Accessories Tightening Screw | Accessories Spanner |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,899.00 | 1 Piece(s) | 19 Day(s) | 1.15~4.2 | 4 | Left Handed | 125 | 25 | 30 | GLR/L4□□□ GOR/L4□□□ | 20 | 20 | 20 | CSTB-5 | T-20F | ||
฿ 5,935.00 | 1 Piece(s) | 19 Day(s) | 2.5~4.1 | 3 | Left Handed | 150 | 32 | 20 | GLR/L3□□□ | 25 | 25 | 25 | CSTB-4 | T-15F | ||
฿ 6,082.00 | 1 Piece(s) | 19 Day(s) | 1.15~4.2 | 4 | Left Handed | 150 | 32 | 30 | GLR/L4□□□ GOR/L4□□□ | 25 | 25 | 25 | CSTB-5 | T-20F | ||
฿ 5,606.00 | 1 Piece(s) | 19 Day(s) | 2.5~4.1 | 3 | Right Handed | 100 | 20 | 20 | GLR/L3□□□ | 16 | 16 | 16 | CSTB-4 | T-15F | ||
฿ 5,789.00 | 1 Piece(s) | 40 Day(s) | 2.5~4.1 | 3 | Right Handed | 125 | 25 | 20 | GLR/L3□□□ | 20 | 20 | 20 | CSTB-4 | T-15F | ||
฿ 5,899.00 | 1 Piece(s) | 15 Day(s) | 1.15~4.2 | 4 | Right Handed | 125 | 25 | 30 | GLR/L4□□□ GOR/L4□□□ | 20 | 20 | 20 | CSTB-5 | T-20F |
How can we improve?
How can we improve?