1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SGT Type Bite for Outer Diameter Grooving SGT (SGTL2020-4)

TGY MILLING HOLDERS

SGT Type Bite for Outer Diameter Grooving SGT (SGTL2020-4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving Groove Width 2.5-4.1 mm

 
Part Number
SGTL2020-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Accessories Tightening Screw Accessories Spanner

฿ 5,899.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 1.15~4.24Left Handed1252530GLR/L4□□□ GOR/L4□□□202020CSTB-5T-20F

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving No. of Corners Used by Tip 3 Corner

Please check the type/dimensions/specifications of the part SGTL2020-4 in the SGT Type Bite for Outer Diameter Grooving SGT series.

Products with similar specification

Part Number
SGTL2020-3
SGTL2525-3
SGTL2525-4
SGTR1616-3
SGTR2020-3
SGTR2020-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Application Insert Size h1
(mm)
Size B
(mm)
Size H
(mm)
Accessories Tightening Screw Accessories Spanner

฿ 5,789.00

1 Piece(s) 19 Day(s) 2.5~4.13Left Handed1252520GLR/L3□□□202020CSTB-4T-15F

฿ 5,935.00

1 Piece(s) 19 Day(s) 2.5~4.13Left Handed1503220GLR/L3□□□252525CSTB-4T-15F

฿ 6,082.00

1 Piece(s) 19 Day(s) 1.15~4.24Left Handed1503230GLR/L4□□□ GOR/L4□□□252525CSTB-5T-20F

฿ 5,606.00

1 Piece(s) 19 Day(s) 2.5~4.13Right Handed1002020GLR/L3□□□161616CSTB-4T-15F

฿ 5,789.00

1 Piece(s) 40 Day(s) 2.5~4.13Right Handed1252520GLR/L3□□□202020CSTB-4T-15F

฿ 5,899.00

1 Piece(s) 15 Day(s) 1.15~4.24Right Handed1252530GLR/L4□□□ GOR/L4□□□202020CSTB-5T-20F