1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

My-T G Series for Outer Diameter Grooving CGWS-W-L (Part Number)

My-T G Series for Outer Diameter Grooving CGWS-W-L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,458.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving Groove Width 3.0-5.0 mm, Integrated, No Offset

 
Part Number
CGWSL1616-W20-L
CGWSL1616-W30-L
CGWSL2020-W20-L
CGWSL2020-W30-L
CGWSL2020-W40-L
CGWSL2020-W50-L
CGWSL2525-W20-L
CGWSL2525-W30-L
CGWSL2525-W40-L
CGWSL2525-W50-L
CGWSR1616-W20-L
CGWSR1616-W30-L
CGWSR2020-W20-L
CGWSR2020-W30-L
CGWSR2020-W40-L
CGWSR2020-W50-L
CGWSR2525-W20-L
CGWSR2525-W30-L
CGWSR2525-W40-L
CGWSR2525-W50-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size L1
(mm)
Dimension f
(mm)
Size L2
(mm)
Compatible Shank Application Insert Size h1
(mm)
Size B
(mm)
Dimension ℓ1
(mm)

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 215Left Handed1612516.237-WGE20 WGE20R/L161616.5

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 316.5 ~ 17.5Left Handed1612516.437-WGE30 WGE30R/L WGT30 WGR30161620.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 215Left Handed2015020.237-WGE20 WGE20R/L202016.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 316.5 ~ 17.5Left Handed2015020.437-WGE30 WGE30R/L WGT30 WGR30202020.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 421 ~ 21.5Left Handed2015020.442-WGE40 WGE40R/L WGT40 WGR40202025.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 521Left Handed2015020.442GE30 GE30R/L GT30 GR30 GE30-ALWGE50 WGE50R/L WGT50 WGR50202025.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 315Left Handed2515025.237-WGE20 WGE20R/L252516.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 316.5 ~ 17.5Left Handed2515025.437-WGE30 WGE30R/L WGT30 WGR30252520.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 421 ~ 21.5Left Handed2515025.442-WGE40 WGE40R/L WGT40 WGR40252525.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 521Left Handed2515025.442-WGE50 WGE50R/L WGT50 WGR50252525.5

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 215Right Handed1612516.237-WGE20 WGE20R/L161616.5

฿ 5,458.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 316.5 ~ 17.5Right Handed1612516.437-WGE30 WGE30R/L WGT30 WGR30161620.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 215Right Handed2015020.237-WGE20 WGE20R/L202016.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 316.5 ~ 17.5Right Handed2015020.437-WGE30 WGE30R/L WGT30 WGR30202020.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 421 ~ 21.5Right Handed2015020.442-WGE40 WGE40R/L WGT40 WGR40202025.5

฿ 6,486.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 521Right Handed2015020.442-WGE50 WGE50R/L WGT50 WGR50202025.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 315Right Handed2515025.237-WGE20 WGE20R/L252516.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 316.5 ~ 17.5Right Handed2515025.437-WGE30 WGE30R/L WGT30 WGR30252520.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 421 ~ 21.5Right Handed2515025.442-WGE40 WGE40R/L WGT40 WGR40252525.5

฿ 7,438.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 521Right Handed2515025.442-WGE50 WGE50R/L WGT50 WGR50252525.5

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving No. of Corners Used by Tip 2 Corner Accessories Tightening Screw CHHM5-18
Accessories Spanner P-4