(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving Groove Width 3.0-5.0 mm, Integrated, No Offset
Part Number |
---|
CGWSL1616-W20-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Compatible Shank | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,458.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 2 | 15 | Left Handed | 16 | 125 | 16.2 | 37 | - | WGE20 WGE20R/L | 16 | 16 | 16.5 |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 2 Corner | Accessories Tightening Screw | CHHM5-18 |
---|---|---|---|---|---|
Accessories Spanner | P-4 |
Please check the type/dimensions/specifications of the part CGWSL1616-W20-L in the My-T G Series for Outer Diameter Grooving CGWS-W-L series.
Part Number |
---|
CGWSL1616-W30-L |
CGWSL2020-W20-L |
CGWSL2020-W30-L |
CGWSL2020-W40-L |
CGWSL2020-W50-L |
CGWSL2525-W20-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Preferred Hand | Shank Height (mm) | Size L1 (mm) | Dimension f (mm) | Size L2 (mm) | Compatible Shank | Application Insert | Size h1 (mm) | Size B (mm) | Dimension ℓ1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,458.00 | 1 Piece(s) | 19 Day(s) | 3 | 16.5 ~ 17.5 | Left Handed | 16 | 125 | 16.4 | 37 | - | WGE30 WGE30R/L WGT30 WGR30 | 16 | 16 | 20.5 | ||
฿ 6,486.00 | 1 Piece(s) | 40 Day(s) | 2 | 15 | Left Handed | 20 | 150 | 20.2 | 37 | - | WGE20 WGE20R/L | 20 | 20 | 16.5 | ||
฿ 6,486.00 | 1 Piece(s) | 40 Day(s) | 3 | 16.5 ~ 17.5 | Left Handed | 20 | 150 | 20.4 | 37 | - | WGE30 WGE30R/L WGT30 WGR30 | 20 | 20 | 20.5 | ||
฿ 6,486.00 | 1 Piece(s) | 19 Day(s) | 4 | 21 ~ 21.5 | Left Handed | 20 | 150 | 20.4 | 42 | - | WGE40 WGE40R/L WGT40 WGR40 | 20 | 20 | 25.5 | ||
฿ 6,486.00 | 1 Piece(s) | 40 Day(s) | 5 | 21 | Left Handed | 20 | 150 | 20.4 | 42 | GE30 GE30R/L GT30 GR30 GE30-AL | WGE50 WGE50R/L WGT50 WGR50 | 20 | 20 | 25.5 | ||
฿ 7,438.00 | 1 Piece(s) | 40 Day(s) | 3 | 15 | Left Handed | 25 | 150 | 25.2 | 37 | - | WGE20 WGE20R/L | 25 | 25 | 16.5 |
How can we improve?
How can we improve?