1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

My-T CGD Series for Outer Diameter Grooving CGWS-CGD (Part Number)

My-T CGD Series for Outer Diameter Grooving CGWS-CGD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Outer Diameter Grooving Groove Width 2.0-8.0 mm Vertical Type S

 
Part Number
CGWSL2020-CGDL2
CGWSL2020-CGDL3
CGWSL2020-CGDL4
CGWSL2020-CGDL5
CGWSL2020-CGDL6
CGWSL2525-CGDL2
CGWSL2525-CGDL3
CGWSL2525-CGDL4
CGWSL2525-CGDL5
CGWSL2525-CGDL6
CGWSR2020-CGDR2
CGWSR2020-CGDR3
CGWSR2020-CGDR4
CGWSR2020-CGDR5
CGWSR2020-CGDR6
CGWSR2525-8
CGWSR2525-CGDR2
CGWSR2525-CGDR3
CGWSR2525-CGDR4
CGWSR2525-CGDR5
CGWSR2525-CGDR6
CGWSR3232-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Processing Diameter
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Size L1
(mm)
Dimension f
(mm)
Kit Shank Size L2
(mm)
Application Insert Accessories Shroud Ring Size B
(mm)
Size H
(mm)
Kit Blade Set Accessories Tightening Screw Accessories Spanner Accessories Blade Accessories Spring Pin

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 23516Left Handed15226.45CGWSL202045CGD200CCR/L22020CGDL2CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L2-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 34621.6Left Handed157.626.45CGWSL202050.6CGD300CCR/L32020CGDL3CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L3-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 44621.6Left Handed157.626.65CGWSL202050.6CGD400CCR/L42020CGDL4CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L4-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 54621.6Left Handed157.626.95CGWSL202050.6CGD500CCR/L52020CGDL5CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L5-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 64621.6Left Handed157.627.1CGWSL202050.6CGD600CCR/L62020CGDL6CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L6-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 23516Left Handed15231.45CGWSL252545CGD200CCR/L22525CGDL2CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L2-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 34621.6Left Handed157.631.45CGWSL252550.6CGD300CCR/L32525CGDL3CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L3-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 44621.6Left Handed157.631.65CGWSL252550.6CGD400CCR/L42525CGDL4CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L4-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 54621.6Left Handed157.631.95CGWSL252550.6CGD500CCR/L52525CGDL5CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L5-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 64621.6Left Handed157.632.1CGWSL252550.6CGD600CCR/L62525CGDL6CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L6-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 23516Right Handed15226.45CGWSR202045CGD200CCR/L22020CGDR2CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L2-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 34621.6Right Handed157.626.45CGWSR202050.6CGD300CCR/L32020CGDR3CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L3-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 44621.6Right Handed157.626.65CGWSR202050.6CGD400CCR/L42020CGDR4CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L4-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 54621.6Right Handed157.626.95CGWSR202050.6CGD500CCR/L52020CGDR5CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L5-

฿ 9,416.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 64621.6Right Handed157.627.1CGWSR202050.6CGD600CCR/L62020CGDR6CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L6-

฿ 7,769.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 75021.6Right Handed15026.35--CGD700CCR/L82525-CHHM6-20P-5-5×14AW

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 23516Right Handed15231.45CGWSR252545CGD200CCR/L22525CGDR2CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L2-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 34621.6Right Handed157.631.45CGWSR252550.6CGD300CCR/L32525CGDR3CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L3-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 44621.6Right Handed157.631.65CGWSR252550.6CGD400CCR/L42525CGDR4CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L4-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 54621.6Right Handed157.631.95CGWSR252550.6CGD500CCR/L52525CGDR5CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L5-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 64621.6Right Handed157.632.1CGWSR252550.6CGD600CCR/L62525CGDR6CSHB-6 (2 pcs), RT-1 (1 pcs)P-4TCR/L6-

฿ 9,745.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 85021.6Right Handed17033.35--CGD800CCR/L83232-CHHM6-20P-5-5×14AW

Loading...

  1. 1

Basic Information

Use Outer Diameter Grooving No. of Corners Used by Tip 2 Corner Accessories Spring BP-9