(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Outer Diameter Grooving Groove Width 2.0-8.0 mm Vertical Type S
Part Number |
---|
CGWSR2020-CGDR3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Kit Shank | Size L2 (mm) | Application Insert | Accessories Shroud Ring | Size B (mm) | Size H (mm) | Kit Blade Set | Accessories Tightening Screw | Accessories Spanner | Accessories Blade | Accessories Spring Pin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,416.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 3 | 46 | 21.6 | Right Handed | 157.6 | 26.45 | CGWSR2020 | 50.6 | CGD300 | CCR/L3 | 20 | 20 | CGDR3 | CSHB-6 (2 pcs), RT-1 (1 pcs) | P-4 | TCR/L3 | - |
Loading...
Use | Outer Diameter Grooving | No. of Corners Used by Tip | 2 Corner | Accessories Spring | BP-9 |
---|
Please check the type/dimensions/specifications of the part CGWSR2020-CGDR3 in the My-T CGD Series for Outer Diameter Grooving CGWS-CGD series.
Part Number |
---|
CGWSL2020-CGDL5 |
CGWSL2020-CGDL6 |
CGWSL2525-CGDL2 |
CGWSR2020-CGDR4 |
CGWSR2020-CGDR5 |
CGWSR2020-CGDR6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Processing Diameter (mm) | Maximum Groove Depth (mm) | Preferred Hand | Size L1 (mm) | Dimension f (mm) | Kit Shank | Size L2 (mm) | Application Insert | Accessories Shroud Ring | Size B (mm) | Size H (mm) | Kit Blade Set | Accessories Tightening Screw | Accessories Spanner | Accessories Blade | Accessories Spring Pin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,416.00 | 1 Piece(s) | 40 Day(s) | 5 | 46 | 21.6 | Left Handed | 157.6 | 26.95 | CGWSL2020 | 50.6 | CGD500 | CCR/L5 | 20 | 20 | CGDL5 | CSHB-6 (2 pcs), RT-1 (1 pcs) | P-4 | TCR/L5 | - | ||
฿ 9,416.00 | 1 Piece(s) | 40 Day(s) | 6 | 46 | 21.6 | Left Handed | 157.6 | 27.1 | CGWSL2020 | 50.6 | CGD600 | CCR/L6 | 20 | 20 | CGDL6 | CSHB-6 (2 pcs), RT-1 (1 pcs) | P-4 | TCR/L6 | - | ||
฿ 9,745.00 | 1 Piece(s) | 40 Day(s) | 2 | 35 | 16 | Left Handed | 152 | 31.45 | CGWSL2525 | 45 | CGD200 | CCR/L2 | 25 | 25 | CGDL2 | CSHB-6 (2 pcs), RT-1 (1 pcs) | P-4 | TCR/L2 | - | ||
฿ 9,416.00 | 1 Piece(s) | 15 Day(s) | 4 | 46 | 21.6 | Right Handed | 157.6 | 26.65 | CGWSR2020 | 50.6 | CGD400 | CCR/L4 | 20 | 20 | CGDR4 | CSHB-6 (2 pcs), RT-1 (1 pcs) | P-4 | TCR/L4 | - | ||
฿ 9,416.00 | 1 Piece(s) | 15 Day(s) | 5 | 46 | 21.6 | Right Handed | 157.6 | 26.95 | CGWSR2020 | 50.6 | CGD500 | CCR/L5 | 20 | 20 | CGDR5 | CSHB-6 (2 pcs), RT-1 (1 pcs) | P-4 | TCR/L5 | - | ||
฿ 9,416.00 | 1 Piece(s) | 15 Day(s) | 6 | 46 | 21.6 | Right Handed | 157.6 | 27.1 | CGWSR2020 | 50.6 | CGD600 | CCR/L6 | 20 | 20 | CGDR6 | CSHB-6 (2 pcs), RT-1 (1 pcs) | P-4 | TCR/L6 | - |
How can we improve?
How can we improve?