(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ceramic Insert for Outer Diameter TAC Turning Tool CNGD/CNGN/CNMN
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Corner Radius (rε) (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 1.2 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 1.6 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 0.4 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 0.8 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 0.8 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 1.2 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 1.2 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 1.6 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 1.6 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | LX21 | 1.6 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 2 | 4.76 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 0.8 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 0.8 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 1.2 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 1.2 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Cast Iron | FX105 | 1.6 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 1.6 | 7.94 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | High-Hardness Material | LX11 | 2 | 7.94 | ||
฿ 582.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | FX105 | 0.8 | 4.76 | ||
฿ 582.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | Cast Iron | FX105 | 1.2 | 4.76 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 4 |
---|---|---|---|---|---|
Breaker Use | Medium Cutting | Rake angle | Negative | Selfishly | No Preferred Hand |
Grade Classification | Ceramic | Cutting Edge Length (ℓ)(mm) | 12.9 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?