(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rhombus with Hole 75° Positive 11° EPGT "Finishing Cutting"
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Available corners | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.03 | 1.39 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 1.39 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.03 | 1.39 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 1.39 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.1 | 1.39 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.1 | 1.39 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.1 | 1.39 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.1 | 1.39 | 10 | |||
฿ 7,517.00 | TGY TURNING TOOLS | 1 Pack(s) | 10 Pieces Per Package | 20 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.2 | 1.39 | 10 | ||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.2 | 1.39 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.2 | 1.39 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.2 | 1.39 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.4 | 1.39 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.4 | 1.39 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.4 | 1.39 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.4 | 1.39 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.03 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.03 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 2 | Stainless Steel / Cast Iron / Non-Ferrous Metal | Left Handed | GH110 | Coating | 0.03 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Left Handed | NS9530 | - | 0.03 | 1.59 | - | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.03 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.03 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.03 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.03 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.1 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.1 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.1 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.1 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.2 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.2 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Stainless Steel / Cast Iron / Non-Ferrous Metal | Left Handed | GH110 | Coating | 0.2 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Left Handed | GT9530 | - | 0.2 | 1.59 | - | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Left Handed | NS9530 | - | 0.2 | 1.59 | - | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.2 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.2 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Cast Iron | Left Handed | UX30 | Carbide | 0.2 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 2 | Stainless Steel / Cast Iron / Non-Ferrous Metal | Right Handed | GH110 | Coating | 0.2 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Right Handed | NS9530 | - | 0.2 | 1.59 | - | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.2 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.2 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel | Left Handed | J740 | Coating | 0.4 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.4 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 2 | Stainless Steel / Cast Iron / Non-Ferrous Metal | Left Handed | GH110 | Coating | 0.4 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Left Handed | GT9530 | - | 0.4 | 1.59 | - | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Left Handed | NS9530 | - | 0.4 | 1.59 | - | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Left Handed | SH730 | Coating | 0.4 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Left Handed | TH10 | Carbide | 0.4 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Cast Iron | Left Handed | UX30 | Carbide | 0.4 | 1.59 | 10 | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 2 | Stainless Steel / Cast Iron / Non-Ferrous Metal | Right Handed | GH110 | Coating | 0.4 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Right Handed | NS9530 | - | 0.4 | 1.59 | - | |||
฿ 699.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | SH730 | Coating | 0.4 | 1.59 | 10 | |||
฿ 543.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | 2 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Right Handed | TH10 | Carbide | 0.4 | 1.59 | 10 |
Loading...
Shape | Others | Application | Outer Diameter / Inner Diameter | Breaker Use | Finish |
---|---|---|---|---|---|
Rake angle | Positive |
How can we improve?
How can we improve?