(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
HF: Chip Breaker for Finishing Cutting
The flat tip shape is excellent for scrap processing with low cutting depth.
Ideal for machining requiring optimal surface accuracy.
HM: Chip Breaker for Medium Cutting
The wide breaker shape is excellent for scrap processing with high cutting depth.
Ideal for medium/rough machining.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Corner Radius (rε) (mm) | φd (mm) | φd1 (mm) | CBN Length (mm) | Number of Corners (Corner) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | C (80° Diamond) | 0.8 | 12.7 | 5.16 | 2.2 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | C (80° Diamond) | 0.8 | 12.7 | 5.16 | 2.2 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | C (80° Diamond) | 1.2 | 12.7 | 5.16 | 2.4 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | C (80° Diamond) | 1.2 | 12.7 | 5.16 | 2.4 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | D (55° Diamond) | 0.8 | 12.7 | 5.16 | 2.1 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | D (55° Diamond) | 0.8 | 12.7 | 5.16 | 2.1 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | D (55° Diamond) | 1.2 | 12.7 | 5.16 | 2 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | D (55° Diamond) | 1.2 | 12.7 | 5.16 | 2 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | V (35° Diamond) | 0.8 | 9.525 | 3.81 | 2.2 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | V (35° Diamond) | 0.8 | 9.525 | 3.81 | 2.4 | 2 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | T (Triangular) | 0.8 | 9.525 | 3.81 | 1.9 | 3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | T (Triangular) | 0.8 | 9.525 | 3.81 | 1.9 | 3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | T (Triangular) | 1.2 | 9.525 | 3.81 | 2.4 | 3 | ||
฿ 999,999,999.00 | TGY TURNING TOOLS | 1 Piece(s) | Quote | T (Triangular) | 1.2 | 9.525 | 3.81 | 2.2 | 3 |
Loading...
Application | Outer Diameter / Inner Diameter | Available corners | 2 | work material | High-Hardness Material |
---|---|---|---|---|---|
Breaker Use | Finish | Rake angle | Negative | Selfishly | No Preferred Hand |
Material Type | BXM20 | Thickness s(mm) | 4.76 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?