1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TZF11 Insert (Part Number)

TGY TURNING TOOLS

TZF11 Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 428.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DPCW insert for TAC flush mill plunge machining, especially for high precision wall machining of steel and cast iron

 
Part Number
DPCW11T3ZFR-AH740
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 428.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

work material Steel Material Type AH740 Grade Classification Coating
Corner Radius (rε)(mm) 1 Thickness s(mm) 3.97 Size A(mm) 9.525
Size B(mm) 9.525 Precision C Honing NA
No. of Units Ordered(Pcs) 10