1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TURNINGA Type-A AWLNR/L (Part Number)

TURNINGA Type-A AWLNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,306.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ32 mm)

 
Part Number
A25R-AWLNL06-D320
A25R-AWLNL08-D320
A25R-AWLNR06-D320
A25R-AWLNR08-D320
A32S-AWLNL06-D400
A32S-AWLNL08-D400
A32S-AWLNR06-D400
A32S-AWLNR08-D400
A40T-AWLNL08-D500
A40T-AWLNR08-D500
A50U-AWLNL08-D630
A50U-AWLNR08-D630
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 9,306.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Left Handed20025WN□□0604□□-13174.54523

฿ 9,306.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 32Left Handed20025WN□□0804□□-13174.54523

฿ 9,306.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 32Right Handed20025WN□□0604□□-13174.54523

฿ 9,306.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 32Right Handed20025WN□□0804□□-13174.54523

฿ 13,922.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 40Left Handed25032WN□□0604□□-102265030

฿ 13,922.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 40Left Handed25032WN□□0804□□-102265030

฿ 13,922.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 40Right Handed25032WN□□0604□□-102265030

฿ 13,922.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 40Right Handed25032WN□□0804□□-102265030

฿ 17,111.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 50Left Handed30040WN□□0804□□-82775537

฿ 17,111.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 50Right Handed30040WN□□0804□□-82775537

฿ 24,621.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 63Left Handed35050WN□□0804□□-735106547

฿ 24,621.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 63Right Handed35050WN□□0804□□-735106547

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Application Minor Diameter Clamp Shape Double Clamp
Clearance angle Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Dimension θ(°) -6 Reference Corner rε(mm) 0.8 Usable Insert Publishing Page(Page) 2-80~