1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TURNINGA Type-A AWLNR/L (Part Number)

TGY MILLING HOLDERS

TURNINGA Type-A AWLNR/L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 9,306.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ32 mm)

 
Part Number
A25R-AWLNR06-D320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 9,306.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 32Right Handed20025WN□□0604□□-13174.54523

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal) Application Minor Diameter Clamp Shape Double Clamp
Clearance angle Protrusion length (L/D) 3 Lubrication Hole Y/N Included
Dimension θ(°) -6 Reference Corner rε(mm) 0.8 Usable Insert Publishing Page(Page) 2-80~

Please check the type/dimensions/specifications of the part A25R-AWLNR06-D320 in the TURNINGA Type-A AWLNR/L series.

Products with similar specification

Part Number
A25R-AWLNL06-D320
A25R-AWLNL08-D320
A25R-AWLNR08-D320
A32S-AWLNL06-D400
A32S-AWLNL08-D400
A32S-AWLNR06-D400
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Clamping Length Workpiece Side (LSCWS)
(mm)
Size L2
(mm)
Size H
(mm)

฿ 9,306.00

1 Piece(s) 15 Day(s) 32Left Handed20025WN□□0604□□-13174.54523

฿ 9,306.00

1 Piece(s) 15 Day(s) 32Left Handed20025WN□□0804□□-13174.54523

฿ 9,306.00

1 Piece(s) 40 Day(s) 32Right Handed20025WN□□0804□□-13174.54523

฿ 13,922.00

1 Piece(s) 15 Day(s) 40Left Handed25032WN□□0604□□-102265030

฿ 13,922.00

1 Piece(s) 15 Day(s) 40Left Handed25032WN□□0804□□-102265030

฿ 13,922.00

1 Piece(s) 15 Day(s) 40Right Handed25032WN□□0604□□-102265030