(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Negative for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ32 mm)
Part Number |
---|
A50U-AWLNR08-D630 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,621.00 ฿ 22,651.32 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 63 | Right Handed | 350 | 50 | WN□□0804□□ | -7 | 35 | 10 | 65 | 47 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 | Usable Insert Publishing Page(Page) | 2-80~ |
Please check the type/dimensions/specifications of the part A50U-AWLNR08-D630 in the TURNINGA Type-A AWLNR/L series.
Part Number |
---|
A25R-AWLNL06-D320 |
A25R-AWLNL08-D320 |
A25R-AWLNR06-D320 |
A25R-AWLNR08-D320 |
A32S-AWLNL06-D400 |
A32S-AWLNL08-D400 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,306.00 | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | 200 | 25 | WN□□0604□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 9,306.00 | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | 200 | 25 | WN□□0804□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 9,306.00 | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 200 | 25 | WN□□0604□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 9,306.00 | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 200 | 25 | WN□□0804□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 13,922.00 | 1 Piece(s) | 15 Day(s) | 40 | Left Handed | 250 | 32 | WN□□0604□□ | -10 | 22 | 6 | 50 | 30 | ||
฿ 13,922.00 | 1 Piece(s) | 15 Day(s) | 40 | Left Handed | 250 | 32 | WN□□0804□□ | -10 | 22 | 6 | 50 | 30 |
How can we improve?
How can we improve?