(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Improved clamp rigidity achieves superior cutting edge position accuracy and long working life.
Part Number |
---|
A25R-ADUNL15-D320 |
A25R-ADUNL1506-D320 |
A25R-ADUNR15-D320 |
A25R-ADUNR1506-D320 |
A32S-ADUNL15-D400 |
A32S-ADUNL1506-D400 |
A32S-ADUNR15-D400 |
A32S-ADUNR1506-D400 |
A40T-ADUNR15-D500 |
A50U-ADUNR15-D630 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Clamping Length Workpiece Side (LSCWS) (mm) | Size L2 (mm) | Size H (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,306.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | 200 | 25 | DN□□1504□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 9,306.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | 200 | 25 | DN□□1506□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 9,306.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | 200 | 25 | DN□□1504□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 9,306.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | 200 | 25 | DN□□1506□□ | -13 | 17 | 4.5 | 45 | 23 | ||
฿ 13,922.00 ฿ 12,808.24 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 40 | Left Handed | 250 | 32 | DN□□1504□□ | -11 | 22 | 6 | 50 | 30 | ||
฿ 13,922.00 ฿ 12,808.24 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 40 | Left Handed | 250 | 32 | DN□□1506□□ | -11 | 22 | 6 | 50 | 30 | ||
฿ 13,922.00 ฿ 12,808.24 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 40 | Right Handed | 250 | 32 | DN□□1504□□ | -11 | 22 | 6 | 50 | 30 | ||
฿ 13,922.00 ฿ 12,808.24 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 250 | 32 | DN□□1506□□ | -11 | 22 | 6 | 50 | 30 | ||
฿ 17,111.00 ฿ 15,740.41 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 50 | Right Handed | 300 | 40 | DN□□1504□□ | -8 | 27 | 7 | 55 | 37 | ||
฿ 24,621.00 ฿ 22,651.32 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 63 | Right Handed | 350 | 50 | DN□□1504□□ | -7 | 35 | 10 | 65 | 47 |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter | Clamp Shape | Double Clamp |
---|---|---|---|---|---|
Clearance angle | 0° | Protrusion length (L/D) | 3 | Lubrication Hole Y/N | Included |
Dimension θ(°) | -6 | Reference Corner rε(mm) | 0.8 | Usable Insert Publishing Page(Page) | 2-52~ |
How can we improve?
How can we improve?