1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TT Type Bit, TT-R/LE, Outer Diameter Threaded (Part Number)

TT Type Bit, TT-R/LE, Outer Diameter Threaded
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,563.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A threading tool that can be used for general threading using automatic lathes and compound lathes in addition to general NC lathes.

 
Part Number
TT-2525LE
TT-2525RE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Usable Insert

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote Left HandedTTL42□○○○

฿ 9,563.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) Right HandedTTR42□○○○

Loading...

  1. 1

Basic Information

Use Outer Diameter Thread Thread Model 60 Degrees Meter (M) / 55° Wit (W) Link Size 25 x 6
Cutting Oil Hole Presence None Size H(mm) 25 Size B(mm) 25
Size L1(mm) 150 Size L2(mm) 25 Size h1(mm) 25
Dimension f(mm) 32 Dimension f1(mm) 15 Shank Height (H)(mm) P-3
Body Material CP91 Tightening Screw DS-6