(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TAC Mill Insert for General-Purpose Machining of Cast Iron / Steel WPAN
Part Number |
---|
WPAN42SFR-N308 |
WPAN42SFR-TH10 |
WPAN42SFRS-TH10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Material Type | Grade Classification | No. of Units Ordered (Pcs) | Shape | Blade Edge Type | SO Model Number (Metric) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY TURNING TOOLS | 10 Piece(s) | Quote | Steel / Stainless Steel | N308 | Cermet | - | - | - | - | ||
฿ 1,202.37 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 10 | Figure 5 | Flat cutting blade: two corners | SPAX1203EDFR-W | ||
฿ 1,271.91 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | TH10 | Carbide | 10 | Figure 4 | Flat cutting blade: one corner | SPAX1203EDFR-WS |
Loading...
Precision | A | Honing | NA |
---|
How can we improve?
How can we improve?