(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: inner diameter, through holes / profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)
Applicable Tip Shape | V (35° Diamond) | Minimum Processing Diameter φA | 25 | Application | Minor Diameter / Inner Diameter Profile |
---|---|---|---|---|---|
Selfishly | Right Handed | Clamp Shape | Screw On | Overall Length L1 | 200 |
Clearance angle | 5° | Shank Diameter φD | 20 | Protrusion length (L/D) | 4 |
Lubrication Hole Y/N | Included | Tightening Screw | CSTB-2.5 | Usable Insert | VB□□1103□□ |
Link Model | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | Connection Diameter Machine Side(mm) | 7 | Protruding Length (LPR)(mm) | 14 |
Size L2(mm) | 30 | Dimension L3(mm) | 59 | Size H(mm) | 18 |
Dimension θ(°) | 5 | Reference Corner rε(mm) | 0.4 | Wrench | T-8F |
Standard Oil Hole | Rc1/4 |
How can we improve?
How can we improve?