(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter / Through Hole Cutting (from Minimum Machining Diameter φ20 mm)
Part Number |
---|
C10055-SEXPR04 |
C12055-SEXPR04 |
JS08H-SEXPR045 |
JS08H-SEXPR047 |
S08055-SEXPR04 |
S10055-SEXPR04 |
S12055-SEXPR04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Overall Length L1 | Shank Diameter φD | Protrusion length (L/D) | Lubrication Hole Y/N | Usable Insert | Link Model | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Dimension ℓ2 (mm) | Size L2 (mm) | Size H (mm) | Applicable Insert Shape 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,432.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | Others | 5.5 | 51 | - | - | None | EPGT/W0401 | Steel Shank | - | 2.75 | 26 | 19 | - | 75° (with rhombus holes) | ||
฿ 11,432.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | Others | 5.5 | 51 | - | - | None | EPGT/W0401 | Steel Shank | - | 2.75 | 32 | 19 | - | 75° (with rhombus holes) | ||
฿ 5,312.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | C (80° Diamond) | 5.5 | 100 | 8 | 3 | Included | EP□□0401□□ | J Series Steel Shank | 12 | 2.7 | - | 16 | 7 | - | ||
฿ 5,312.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | C (80° Diamond) | 7 | 100 | 8 | 3 | Included | EP□□0401□□ | J Series Steel Shank | 12 | 3.6 | - | 20 | 7 | - | ||
฿ 5,312.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | Others | 5.5 | 56 | - | - | None | EPGT/W0401 | Carbide Shank | - | 2.75 | 26 | 30 | - | 75° (with rhombus holes) | ||
฿ 5,312.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | Others | 5.5 | 62 | - | - | None | EPGT/W0401 | Carbide Shank | - | 2.75 | 32 | 30 | - | 75° (with rhombus holes) | ||
฿ 5,312.00 | TGY TURNING TOOLS | 1 Piece(s) | 19 Day(s) | Others | 5.5 | 62 | - | - | None | EPGT/W0401 | Carbide Shank | - | 2.75 | 32 | 30 | - | 75° (with rhombus holes) |
Loading...
Application | Minor Diameter | Selfishly | Right Handed | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 11° | Tightening Screw | CSTB-2 | Reference Corner rε(mm) | 0.4 |
Wrench | T-6F |
How can we improve?
How can we improve?