1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S-Type Positive / Screw-On Type SDQCR/L (Part Number)

S-Type Positive / Screw-On Type SDQCR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive for Inner Diameter / Profiling (from Minimum Machining Diameter φ13 mm)

 
Part Number
T16Q-SDQCL07
T16Q-SDQCR07
T20R-SDQCL11C
T20R-SDQCR11C
T25S-SDQCL11C
T25S-SDQCR11C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Standard Oil Hole

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 20Left Handed18016CSTB-2.5DC□□0702□□6112759150.4T-8F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 20Right Handed18016CSTB-2.5DC□□0702□□6112759150.4T-8F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 25Left Handed20020CSTB-4MDC□□11T3□□6133549180.8T-15FRc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 25Right Handed20020CSTB-4MDC□□11T3□□6133549180.8T-15FRc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 32Left Handed25025CSTB-4DC□□11T3□□4174064230.8T-15FRc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 32Right Handed25025CSTB-4DC□□11T3□□4174064230.8T-15FRc1/4

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter / Inner Diameter Profile Clamp Shape Screw On
Clearance angle Protrusion length (L/D) 4 Lubrication Hole Y/N Included
Link Model TSUPPARI ICHIBAN (Carbide Reinforcement Shaft)