1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S-Type Positive / Screw-On Type SCLPR/L (Part Number)

S-Type Positive / Screw-On Type SCLPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,263.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Positive for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ14 mm)

 
Part Number
T12M-SCLPL08
T12M-SCLPR08
T12M-SCLPR08-D14
T16Q-SCLPL09
T16Q-SCLPR09
T16Q-SCLPR09-D18
T20R-SCLPL09
T20R-SCLPR09
T20R-SCLPR09C-D22
T25S-SCLPL09
T25S-SCLPR09
T25S-SCLPR09C-D27
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Tightening Screw Usable Insert Connection Diameter Machine Side
(mm)
Protruding Length (LPR)
(mm)
Size L2
(mm)
Dimension L3
(mm)
Size H
(mm)
Reference Corner rε
(mm)
Wrench Standard Oil Hole

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 16Left Handed15012CSTB-3L050CP□□0802□□392559110.4T-9F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 16Right Handed15012CSTB-3L050CP□□0802□□392559110.4T-9F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 14Right Handed15012CSTB-3L050CP□□0802□□472259110.4T-9F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 20Left Handed18016CSTB-4SCP□□0903□□4113059150.8T-15F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 20Right Handed18016CSTB-4SCP□□0903□□4113059150.8T-15F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 18Right Handed18016CSTB-4L060CP□□0903□□3.592759150.8T-15F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 25Left Handed20020CSTB-4SCP□□0903□□2133549180.8T-15F-

฿ 13,263.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 25Right Handed20020CSTB-4SCP□□0903□□2133549180.8T-15F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 22Right Handed20020CSTB-4L060CP□□0903□□2113549180.8T-15FRc1/4

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 32Left Handed25025CSTB-4SCP□□0903□□0174064230.8T-15F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 32Right Handed25025CSTB-4SCP□□0903□□0174064230.8T-15F-

฿ 999,999,999.00

TGY MILLING HOLDERS 1 Piece(s) Quote 27Right Handed25025CSTB-4L060CP□□0903□□113.54064230.8T-15FRc1/4

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle 11° Protrusion length (L/D) 4 Lubrication Hole Y/N Included
Link Model TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) Dimension θ(°) 5