(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Positive for Inner Diameter / End Face Cutting (from Minimum Machining Diameter φ14 mm)
Part Number |
---|
T25S-SCLPR09C-D27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Tightening Screw | Usable Insert | Connection Diameter Machine Side (mm) | Protruding Length (LPR) (mm) | Size L2 (mm) | Dimension L3 (mm) | Size H (mm) | Reference Corner rε (mm) | Wrench | Standard Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | TGY MILLING HOLDERS | 1 Piece(s) | Quote | 27 | Right Handed | 250 | 25 | CSTB-4L060 | CP□□0903□□ | 1 | 13.5 | 40 | 64 | 23 | 0.8 | T-15F | Rc1/4 |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 11° | Protrusion length (L/D) | 4 | Lubrication Hole Y/N | Included |
Link Model | TSUPPARI ICHIBAN (Carbide Reinforcement Shaft) | Dimension θ(°) | 5 |
How can we improve?
How can we improve?