(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-fastening tool for internal threading, steel shank specification.
[Features]
·General-purpose steel shank specifications. Supports a wide range of outer diameter thread cutting.
Part Number |
---|
CNL0020P16 |
CNL0025R16 |
CNL0025R22 |
CNL0032S16 |
CNL0032S22 |
CNR0020P16 |
CNR0025R16 |
CNR0025R22 |
CNR0032S16 |
CNR0032S22 |
CNR0040T27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Model | Minimum Processing Diameter (mm) | Preferred Hand | Link Size | Size H (mm) | Size B (mm) | Size L1 (mm) | Size L2 (mm) | Dimension f (mm) | Dimension θ (mm) | Dimensions φDs (mm) | Usable Insert | Clamp Set | Shank Height (H) (mm) | Overall Length (OAL) (mm) | Cutting Direction (HAND) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,951.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) | 24 | Left Handed | Ø20 | 18 | 19 | 170 | 30 | 14 | 15° | 20 | 16IL□□□□ | CSP16 | T-15F | A16-1 | A16-1 | ||
฿ 9,160.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) | 29 | Left Handed | Ø25 | 23 | 24 | 200 | 38 | 16.5 | 15° | 25 | 16IL□□□□ | CSP16 | T-15F | A16-1 | A16-1 | ||
฿ 11,028.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / 30° Trapezoidal (Tr) | 30 | Left Handed | Ø25 | 23 | 24 | 200 | 38 | 18.2 | 15° | 25 | 22IL□□□□ | CSP22 | T-20F | NXN22-1 | NXE22-1 | ||
฿ 11,321.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) | 37 | Left Handed | Ø32 | 30 | 31 | 250 | 48 | 20.1 | 15° | 32 | 16IL□□□□ | CSP16 | T-15F | A16-1 | A16-1 | ||
฿ 11,321.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / 30° Trapezoidal (Tr) | 38 | Left Handed | Ø32 | 30 | 31 | 250 | 48 | 21.9 | 15° | 32 | 22IL□□□□ | CSP22 | T-20F | NXN22-1 | NXE22-1 | ||
฿ 7,951.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) | 24 | Right Handed | Ø20 | 18 | 19 | 170 | 30 | 14 | 15° | 20 | 16IR□□□□ | CSP16 | T-15F | A16-1 | A16-1 | ||
฿ 9,160.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) | 29 | Right Handed | Ø25 | 23 | 24 | 200 | 38 | 16.5 | 15° | 25 | 16IR□□□□ | CSP16 | T-15F | A16-1 | A16-1 | ||
฿ 11,028.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / 30° Trapezoidal (Tr) | 30 | Right Handed | Ø25 | 23 | 24 | 200 | 38 | 18.2 | 15° | 25 | 22IR□□□□ | CSP22 | T-20F | NXN22-1 | NXE22-1 | ||
฿ 11,321.00 | TGY MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) | 37 | Right Handed | Ø32 | 30 | 31 | 250 | 48 | 20.1 | 15° | 32 | 16IR□□□□ | CSP16 | T-15F | A16-1 | A16-1 | ||
฿ 11,321.00 | TGY MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / 30° Trapezoidal (Tr) | 38 | Right Handed | Ø32 | 30 | 31 | 250 | 48 | 21.9 | 15° | 32 | 22IR□□□□ | CSP22 | T-20F | NXN22-1 | NXE22-1 | ||
฿ 16,596.00 | TGY MILLING HOLDERS | 1 Piece(s) | 19 Day(s) | 60 Degrees Meter (M) / 30° Trapezoidal (Tr) | 46 | Right Handed | Ø40 | 37 | 38.5 | 300 | 60 | 26.9 | 10° | 40 | 27IR□□□□ | CSP27 | P-4 | NXN27-1 | NXE27-1 |
Loading...
Use | Inner Diameter Thread | Cutting Oil Hole Presence | None | Dimensions Lead Angle Le(mm) | 1° |
---|---|---|---|---|---|
Dimension ℓ3(mm) | - | Tightening Screw | - |
How can we improve?
How can we improve?