1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ST Bit, CN R/L, Inner Diameter Threaded, Steel Shank (Part Number)

TGY MILLING HOLDERS

ST Bit, CN R/L, Inner Diameter Threaded, Steel Shank
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,951.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-fastening tool for internal threading, steel shank specification.
[Features]
·General-purpose steel shank specifications. Supports a wide range of outer diameter thread cutting.

 
Part Number
CNL0032S22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Model Minimum Processing Diameter
(mm)
Preferred Hand Link Size Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension f
(mm)
Dimension θ
(mm)
Dimensions φDs
(mm)
Usable Insert Clamp Set Shank Height (H)
(mm)
Overall Length (OAL)
(mm)
Cutting Direction (HAND)

฿ 11,321.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / 30° Trapezoidal (Tr)38Left HandedØ3230312504821.915°3222IL□□□□CSP22T-20FNXN22-1NXE22-1

Loading...

  1. 1

Basic Information

Use Inner Diameter Thread Cutting Oil Hole Presence None Dimensions Lead Angle Le(mm)
Dimension ℓ3(mm) - Tightening Screw -

Please check the type/dimensions/specifications of the part CNL0032S22 in the ST Bit, CN R/L, Inner Diameter Threaded, Steel Shank series.

Products with similar specification

Part Number
CNL0025R16
CNL0025R22
CNL0032S16
CNR0020P16
CNR0025R16
CNR0025R22
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Model Minimum Processing Diameter
(mm)
Preferred Hand Link Size Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension f
(mm)
Dimension θ
(mm)
Dimensions φDs
(mm)
Usable Insert Clamp Set Shank Height (H)
(mm)
Overall Length (OAL)
(mm)
Cutting Direction (HAND)

฿ 9,160.00

1 Piece(s) 19 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)29Left HandedØ2523242003816.515°2516IL□□□□CSP16T-15FA16-1A16-1

฿ 11,028.00

1 Piece(s) 19 Day(s) 55° Wit (W) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)30Left HandedØ2523242003818.215°2522IL□□□□CSP22T-20FNXN22-1NXE22-1

฿ 11,321.00

1 Piece(s) 19 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)37Left HandedØ3230312504820.115°3216IL□□□□CSP16T-15FA16-1A16-1

฿ 7,951.00

1 Piece(s) 40 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)24Right HandedØ201819170301415°2016IR□□□□CSP16T-15FA16-1A16-1

฿ 9,160.00

1 Piece(s) 15 Day(s) 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)29Right HandedØ2523242003816.515°2516IR□□□□CSP16T-15FA16-1A16-1

฿ 11,028.00

1 Piece(s) 40 Day(s) 55° Wit (W) / 30° Trapezoidal (Tr) / 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF)30Right HandedØ2523242003818.215°2522IR□□□□CSP22T-20FNXN22-1NXE22-1