1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ST Bit CE R/L Outer Diameter Threaded [Dual Screw-On and Clamp-On Type] (Part Number)

ST Bit CE R/L Outer Diameter Threaded [Dual Screw-On and Clamp-On Type]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,621.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw type, external thread cutting tool, steel shank specification.
[Features]
·General-purpose steel shank specifications. Supports a wide range of outer diameter thread cutting.

 
Part Number
CEL1212H16DT
CEL1616H16DT
CEL2020K16DT
CEL2525M16DT
CEL2525M22DT
CER1212H16DT
CER1616H16DT
CER2020K16DT
CER2525M16DT
CER2525M22DT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Model Preferred Hand Link Size Size H
(mm)
Size B
(mm)
Size L1
(mm)
Size L2
(mm)
Size h1
(mm)
Dimension f
(mm)
Usable Insert Clamp Set Deposit Deposit Set Screw Shank Height (H)
(mm)
Tightening Screw

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Left Handed12 x 6121210024121616EL□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Left Handed16 x 6161610024162016EL□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Left Handed20 x 6202012524202516EL□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 8,172.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Left Handed25 x 6252515028253216EL□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 19 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / 30° Trapezoidal (Tr)Left Handed25 x 6252515031.3253222EL□□□□CSP22GX22-1DTDTS6-4T-15F T-20F P-4CSTB-4ST

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 40 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Right Handed12 x 6121210024121616ER□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Right Handed16 x 6161610024162016ER□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 7,621.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Right Handed20 x 6202012524202516ER□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 8,172.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / Taper for 55° Pipe Rc(PT) (BSPT) / American Pipe Taper (NPT) / 30° Trapezoidal (Tr)Right Handed25 x 6252515028253216ER□□□□CSP16A16-1DTDTS5-3.5T-15F P-3.5CSTB-3.5ST

฿ 8,611.00

TGY MILLING HOLDERS 1 Piece(s) 15 Day(s) 60 Degrees Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55° Wit (W) / 30° Trapezoidal (Tr)Right Handed25 x 6252515031.3253222ER□□□□CSP22GX22-1DTDTS6-4T-15F T-20F P-4CSTB-4ST

Loading...

  1. 1

Basic Information

Use Outer Diameter Thread Cutting Oil Hole Presence None