1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

STUPR/for L, Insert (Part Number)

STUPR/for L, Insert
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 418.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for Inner Diameter Finish Cutting TPGT

 
Part Number
TPGT070100L-W08-SH730
TPGT070100L-W08-TH10
TPGT070100R-W08-SH730
TPGT070100R-W08-TH10
TPGT070101L-W08-SH730
TPGT070101L-W08-TH10
TPGT070101R-W08-SH730
TPGT070101R-W08-TH10
TPGT070102L-W08-SH730
TPGT070102L-W08-TH10
TPGT070102R-W08-SH730
TPGT070102R-W08-TH10
TPGT070104L-W08-SH730
TPGT070104L-W08-TH10
TPGT070104R-W08-SH730
TPGT070104R-W08-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedSH730Coating0.03

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.03

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedSH730Coating0.03

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.03

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedSH730Coating0.1

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.1

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedSH730Coating0.1

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.1

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedSH730Coating0.2

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.2

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedSH730Coating0.2

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.2

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyLeft HandedSH730Coating0.4

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialLeft HandedTH10Carbide0.4

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedSH730Coating0.4

฿ 418.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRight HandedTH10Carbide0.4

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 2
Rake angle Positive φd(mm) 4.37 φd1(mm) 2.58
Thickness s(mm) 1.59 No. of Units Ordered(Pcs) 10